|
-
-
The 201 Pump Controls series is an 8-pin, plug-in style, seal-leak detector that senses seal failure...More
-
Input Voltage (V): 110 - 120 Vac nominal
-
Output Form: SPDT
-
Termination Type: Torque (OT08-PC octal socket): 6 in-lbs; Wire: Stranded or solid 10 - 22 AWG
|
-
-
The 460-15-100-LLS series is a liquid level sensor that detects the presence of conductive liquids. ...More
-
Input Voltage (V): 110 - 120 Vac nominal
-
Output Form: DPST - 2 Form A
-
Termination Type: Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG
|
-
-
The 460-15-100-SLD series is a single-channel, seal-leak detector that senses seal failures on subme...More
-
Input Voltage (V): 110 - 120 Vac nominal
-
Output Form: DPST - 2 Form A
-
Termination Type: Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG
|
-
-
The ACBC-120 is a dual purpose alarm controller/battery charging unit. When there is a loss of 120VA...More
-
Input Voltage (V): 120 Vac
-
Output Form: Strobe light / Horn
-
Termination Type: 12-pin plug-in; Torque: 20 in-lbs; Wire: 12 - 20 AWG solid or stranded (using SD12-PC socket)
|
-
-
The ALT Pump Controls series is used to alternate between two loads and is commonly used in duplex p...More
-
Input Voltage (V): 190 - 240 Vac, 95 - 120 Vac
-
Output Form: DPDT
-
Termination Type: Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
|
-
-
The LLC series provides dual-probe conductive liquid level control in a convenient, octal plug-in pa...More
-
Input Voltage (V): 120 Vac, 230 Vac, 24 Vac
-
Output Form: Isolated SPDT
-
Termination Type: Octal 8-pin plug-in
|
-
-
The LLC1 series is a single-probe, conductive liquid level control designed for OEM equipment and co...More
-
Input Voltage (V): 120 Vac, 230 Vac
-
Output Form: Non-isolated SPST and isolated SPDT contacts
-
Time Delay Range: 1 s fixed, 15 s fixed, 25 s fixed, 3 s fixed, 5 s fixed, 60 s fixed
|
-
-
The LLC2 series is a dual-probe, conductive liquid level control designed for OEM equipment and comm...More
-
Input Voltage (V): 120 Vac, 230 Vac
-
Output Form: Isolated SPDT
-
Termination Type: 0.25 in. (6.3 mm) male quick connect terminals, Terminal blocks for up to #14 AWG (2.5 mm²) wire
|
-
-
The LLC4 series combines resistance-sensing circuitry with solid-state timing to provide single-prob...More
-
Input Voltage (V): 120 Vac, 24 Vac, 120VAC
-
Output Form: Isolated SPDT
-
Time Delay Range: 1 s fixed, 10 s fixed, 15 s fixed, 15s fixed, 2 s fixed, 20 s fixed, 30 s fixed, 4 s fixed, 5 s fixed, 60 s fixed
|
-
-
The LLC6 series is a plug-in, single-probe conductive liquid level control designed for low liquid l...More
-
Input Voltage (V): 120 Vac, 230 Vac, 24 Vac
-
Output Form: Non-isolated SPDT
-
Time Delay Range: 10 s fixed, 3 s fixed
|
-
-
Littelfuse LLC8 Low-Level Liquid Level Controls Provide Superior Protection
-
Input Voltage (V): 120 Vac, 230 Vac, 24 Vac
-
Output Form: Isolated SPDT
-
Time Delay Range: 10 s fixed, 2 s fixed, 3 s fixed, 5 s fixed
|
-
-
The LLP series is a threaded, stainless-steel, liquid level probe that measures 61 cm (24 in) long. ...More
-
Dimensions: 24 L in.
-
Weight (lbs/g): 0 Kg
-
Sensor Type: Liquid level probe
|
-
-
The PC series (PC-xxx-LLC-CZ and PC-xxx-LLC-GM) is a liquid level control relay used to control cond...More
-
Input Voltage (V): 190 - 240 Vac, 95 - 120 Vac
-
Termination Type: Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
-
Mounting Method: DIN rail or surface mount (plug into OT08-PC socket)
|
-
-
The PC-102 series is a dual-channel switch that provides protection against seal failures and overte...More
-
Input Voltage (V): 120 Vac nominal
-
Output Form: 2 Form C Isolated
-
Termination Type: Torque: 6 in-lbs; Wire: 12-20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)
|
-
-
The PC-105 series is a five-channel pump controller designed to handle multiple pump applications. A...More
-
Input Voltage (V): 120 Vac nominal
-
Termination Type: Torque: 6 in-lbs (max.); Wire: 12 - 20 AWG
-
Mounting Method: 35mm DIN rail or Surface Mount (#6 or #8 screws)
|
-
-
The PHST series is a probe holder designed for use with all conductive liquid level controls. These ...More
-
Weight (lbs/g): 0 Kg
-
Sensor Type: Probe holder for liquid level probe for use up to 240 PSI steam pressure
-
Information Not Available
|