LLC14A1AX | 120 Vac | Non-isolated SPST and isolated SPDT contacts | 1 s fixed | 0.25 in. (6.3 mm) male quick connect terminals | 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws (use terminal 5 for probe common) | 3.5 H x 2.75 W x 2 D in. (88.9 x 69.9 x 50.9 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac | Electromechanical relay | Guaranteed range | Adjustable to 250 | Low voltage AC between probe and common; isolated from input and ouput | Check | Order | |
LLC14A5AX | 120 Vac | Non-isolated SPST and isolated SPDT contacts | 5 s fixed | 0.25 in. (6.3 mm) male quick connect terminals | 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws (use terminal 5 for probe common) | 3.5 H x 2.75 W x 2 D in. (88.9 x 69.9 x 50.9 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac | Electromechanical relay | Guaranteed range | Adjustable to 250 | Low voltage AC between probe and common; isolated from input and ouput | Check | Order | |
LLC14B15AX | 120 Vac | Non-isolated SPST and isolated SPDT contacts | 15 s fixed | 0.25 in. (6.3 mm) male quick connect terminals | 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws (use terminal 5 for probe common) | 3.5 H x 2.75 W x 2 D in. (88.9 x 69.9 x 50.9 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac | Electromechanical relay | Guaranteed range | Adjustable to 250 | Low voltage AC between probe and common; isolated from input and ouput | Check | Order | |
LLC14B1AX | 120 Vac | Non-isolated SPST and isolated SPDT contacts | 1 s fixed | 0.25 in. (6.3 mm) male quick connect terminals | 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws (use terminal 5 for probe common) | 3.5 H x 2.75 W x 2 D in. (88.9 x 69.9 x 50.9 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac | Electromechanical relay | Guaranteed range | Adjustable to 250 | Low voltage AC between probe and common; isolated from input and ouput | Check | Order | |
LLC14B60AX | 120 Vac | Non-isolated SPST and isolated SPDT contacts | 60 s fixed | 0.25 in. (6.3 mm) male quick connect terminals | 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws (use terminal 5 for probe common) | 3.5 H x 2.75 W x 2 D in. (88.9 x 69.9 x 50.9 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac | Electromechanical relay | Guaranteed range | Adjustable to 250 | Low voltage AC between probe and common; isolated from input and ouput | Check | Order | |
LLC16A25AX | 230 Vac | Non-isolated SPST and isolated SPDT contacts | 25 s fixed | 0.25 in. (6.3 mm) male quick connect terminals | 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws (use terminal 5 for probe common) | 3.5 H x 2.75 W x 2 D in. (88.9 x 69.9 x 50.9 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac | Electromechanical relay | Guaranteed range | Adjustable to 250 | Low voltage AC between probe and common; isolated from input and ouput | Check | Order | |
LLC16A3AX | 230 Vac | Non-isolated SPST and isolated SPDT contacts | 3 s fixed | 0.25 in. (6.3 mm) male quick connect terminals | 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws (use terminal 5 for probe common) | 3.5 H x 2.75 W x 2 D in. (88.9 x 69.9 x 50.9 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac | Electromechanical relay | Guaranteed range | Adjustable to 250 | Low voltage AC between probe and common; isolated from input and ouput | Check | Order | |