background-waves

Series: PHST

PHST Series – Probe Holder for Liquid Level Control
Product Status| Activei
info

The PHST series is a probe holder designed for use with all conductive liquid level controls. These internally conductive probe holders are composed of insulators and metal parts made of number 300 series stainless steel. They are designed for a maximum steam pressure of 240 psi, maximum temperature of 204 °C, and yield maximum voltage from electrode to ground. PHST-38QTN is UL 353 Recognized.

PHST Parts

FiltersFilters

PHST Applications

Highlights Section

  • Designed for use with all conductive liquid level controls

Series: PHST Resources

PHST Related Products

Alternates