LLC42A10A | 24 Vac | Isolated SPDT | 10 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.35 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC42A1A | 24 Vac | Isolated SPDT | 1 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.35 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC42B15A | 24 Vac | Isolated SPDT | 15 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.35 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44A10A | 120 Vac | Isolated SPDT | 10 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44A15A | 120VAC | Isolated SPDT | 15s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 x 2.39 x 1.78 in. (73.9 x 60.7 x 45.2mm) | ≅6.0oz (170g) | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | | -0.3 | 4A resistive @ 240VAC and 28VDC; 1/10hp @ 240VAC | Electromechanical relay | 1K ±500 Ω at low end; 250K ±25% at high end | Adjustable to 250kΩ | 12VAC at probe terminals | | | |
LLC44A1A | 120 Vac | Isolated SPDT | 1 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44A2A | 120 Vac | Isolated SPDT | 2 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44A4A | 120 Vac | Isolated SPDT | 4 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44A5A | 120 Vac | Isolated SPDT | 5 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44A60A | 120 Vac | Isolated SPDT | 60 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44B1A | 120 Vac | Isolated SPDT | 1 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44B20A | 120 Vac | Isolated SPDT | 20 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44B2A | 120 Vac | Isolated SPDT | 2 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44B30A | 120 Vac | Isolated SPDT | 30 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44B4A | 120 Vac | Isolated SPDT | 4 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44B5A | 120 Vac | Isolated SPDT | 5 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | 1 kΩ ±500; at low end; 250 kΩ ±25% at high end | Adjustable to 250 | 12 Vac at probe terminals | Check | Order | |
LLC44B5F100 | 120 Vac | Isolated SPDT | 5 s fixed | Octal 8-pin plug-in | Plug-in socket | 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm) | 0 Kg | ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling | 50 / 60 | -0.3 | 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac | Electromechanical relay | ±10% or 500 Ω whichever is greater | 100 fixed | 12 Vac at probe terminals | Check | Order | |