|
-
-
01550900M Series - SMF OMNI-BLOK® Fuse Block For Nano2® Fuses
-
Indicating: No
-
Information Not Available
-
Information Not Available
|
-
-
154T, 154L & 154TL - SMF OMNI-BLOK® Fuse Block For Nano2® Very Fast-Acting Fuses
-
Amps (A): 0.062, 0.08, 0.1, 0.16, 0.2, 0.25, 0.375, 0.4, 0.5, 0.63, 0.75, 0.8, 1, 1.5, 1.6, 2, 2.5, 3, 3.15, 3.5 more
-
Indicating: No
-
Interupt Amperage (A) - 1: 50
|
-
-
Modular Semiconductor Fuse Blocks
-
Indicating: No
-
Information Not Available
-
Information Not Available
|
|
|
|
-
-
520 Series - Metric OMNI-BLOK® Fuse Block for 5x20mm Fuses
-
Mounting Method: Molded Base, PC Mount
-
Dimensions: 0.5 H x 1.44 W in. (12.7 mm), 0.681102362204724 H x 1.03 W in. (17.3 mm)
-
Weight (lbs/g): 0 Lb, 19 G, 23.7 G, 24.5 G
|
|
|
|
|
|
|
-
-
Fuse Holder with cap
-
Amps (A): 6.3
-
Fuse Type: MICRO
-
Indicating: No
|
|
|
|
|
|
|
|
|
|
|
-
-
UL Class Fuseblock Touch-Safe Covers
-
Max Amps: 30, 60, 100, 200, 400, 600
-
Information Not Available
-
Information Not Available
|