254 Series - 254 Series - OMNI-BLOK® Fuse Block for 2AG Fuses

 031
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This low profile Omni-Blok® Fuse Block design is available with a choice of solder type terminals, Q.C. terminals or P.C. board mountable terminals. The PCB design is offered with either tin-plated brass terminals for normal applications or tin-plated beryllium copper terminals for use in caustic environments. These fuse blocks feature individual barriers which reinforce the fuse clips while providing greater protection against clip damage and electrical shock. The unique design permits self-alignment of clips to fuse cap. This, plus a one-piece clip/terminal assures low contact resistance. Multiple units may be broken apart to obtain desired number of units.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeIndicatingVoltage Rating MaxCurrent Rating (Max)MountingPartner ECAD ModelsStockSamplesCompare
25400110CylindricalNo40010Panel Mount254001CheckOrder
25400210CylindricalNo40010Panel Mount254002CheckOrder
25400310CylindricalNo40010Panel Mount254003CheckOrder
25400410CylindricalNo40010Panel Mount254004CheckOrder
25400510CylindricalNo40010Panel Mount254005CheckOrder
25400610CylindricalNo40010Panel Mount254006CheckOrder
25400710CylindricalNo40010Panel Mount254007CheckOrder
25400810CylindricalNo40010Panel Mount254008CheckOrder
0254013110CylindricalNo40010PCB Mount02540131Check
25410110CylindricalNo40010PCB Mount254101CheckOrder
25412110CylindricalNo40010PCB Mount254121CheckOrder
25420110CylindricalNo40010Panel Mount254201CheckOrder
25420210CylindricalNo40010Panel Mount254202CheckOrder
25420310CylindricalNo40010Panel Mount254203CheckOrder
25420410CylindricalNo40010Panel Mount254204CheckOrder
25420510CylindricalNo40010Panel Mount254205CheckOrder
25420610CylindricalNo40010Panel Mount254206CheckOrder
25420710CylindricalNo40010Panel Mount254207CheckOrder
25420810CylindricalNo40010Panel Mount254208CheckOrder
02540122
Obsolete: 2005 -04-22
Replaced By: 254001
10No10
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02540001Z ACS 2AG OMNI-BLOK SLDR TERM 1 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 Yes
02540002Z ACS 2AG OMNI-BLOK SLDR TERM 2 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540003Z ACS 2AG OMNI-BLOK SLDR TERM 3 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540004Z ACS 2AG OMNI-BLOK SLDR TERM 4 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540005Z ACS 2AG OMNI-BLOK SLDR TERM 5 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 CoC_RoHS10_02540005Z REACH191_Declaration_02540005Z No
Does not Contain
02540006Z ACS 2AG OMNI-BLOK SLDR TERM 6 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540007Z ACS 2AG OMNI-BLOK SLDR TERM 7 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540008Z ACS 2AG OMNI-BLOK SLDR TERM 8 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540131Z ACS 2AG OMNI-BLOK PC MT 1 POLE W/FUS RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540101Z ACS 2AG OMNI-BLOK PC BRD MT 1 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 CoC_RoHS10_02540101Z REACH_SVHC Declaration_02540101Z No
Does not Contain IPC_02540101Z
02540121Z ACS 2AG OMNI-BLOK PC BRD MT 1 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540121ZXBA ACS 2AG OMNI-BLOK PC MT 1 POLE ABRAD RoHS No 11/07/1997 PbFree No 11/07/1997 CoC_RoHS10_02540121ZXBA REACH205_Declaration_02540121ZXBA No
Does not Contain
02540201Z ACS 2AG OMNI-BLOK Q.C. TERM 1 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540202Z ACS 2AG OMNI-BLOK Q.C. TERM 2 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540203Z ACS 2AG OMNI-BLOK Q.C. TERM 3 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540204Z ACS 2AG OMNI-BLOK Q.C. TERM 4 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540205Z ACS 2AG OMNI-BLOK Q.C. TERM 5 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540206Z ACS 2AG OMNI-BLOK Q.C. TERM 6 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540207Z ACS 2AG OMNI-BLOK Q.C. TERM 7 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
02540208Z ACS 2AG OMNI-BLOK Q.C. TERM 8 POLE RoHS No 11/07/1997 PbFree No 11/07/1997 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.