Link has been copied to clipboard
Use 560 Series fuse holders to physically secure and protect subminiature TE5® and TR5® axial radial thru hole fuses.
- Rated at 250 V
- Maximum current ratings of 6.3 A
- Maximum power ratings of 1.6 W
- Operate at temperatures ranging from –40 ℃ to +85 ℃
- UL94 V-0 flammability ratings
- Per unit weights of 400 mg
- UL Recognized
- RoHS compliant
- Optimized for PCB mounting
- Tin-plated copper wires simplify soldering
560 Parts
Link has been copied to clipboard
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Indicating |
---|
Part Number | Actions | Indicating | |
---|---|---|---|
No | |||
No | |||
No |
560 Applications
- Battery chargers
- Consumer electronics
- Industrial controllers
- Power supplies
- Telecom equipment