1.5SMC10 |
TVS 1.5KW 10V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC100 |
TVS 1.5KW 100V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC100A |
TVS 1.5KW 100V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC100C |
TVS 1.5KW 100V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC100CA |
TVS 1.5KW 100V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC100CA
|
REACH219_Declaration_(Contain)_1.5SMC100CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC10A |
TVS 1.5KW 10V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC10A
|
REACH201_Declaration_with_Pb_1.5SMC10A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC10C |
TVS 1.5KW 10V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC10CA |
TVS 1.5KW 10V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC11 |
TVS 1.5KW 11V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC110 |
TVS 1.5KW 110V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC110A |
TVS 1.5KW 110V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC110C |
TVS 1.5KW 110V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC110CA |
TVS 1.5KW 110V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC110CA
|
REACH191_Declaration_with_Pb_1.5SMC110CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC11A |
TVS 1.5KW 11V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC11A
|
|
Yes
01/01/2009 |
|
|
1.5SMC11C |
TVS 1.5KW 11V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC11CA |
TVS 1.5KW 11V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC12 |
TVS 1.5KW 12V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC120 |
TVS 1.5KW 120V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC120A |
TVS 1.5KW 120V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC120C |
TVS 1.5KW 120V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC120CA |
TVS 1.5KW 120V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC12A |
TVS 1.5KW 120V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC12A
|
REACH209_Declaration_Contain-_1.5SMC12A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC12C |
TVS 1.5KW 12V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC12CA |
TVS 1.5KW 120V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC12CA
|
REACH205_Declaration_Contain-_1.5SMC12CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC13 |
TVS 1.5KW 13V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC130 |
TVS 1.5KW 130V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC130A |
TVS 1.5KW 130V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC130C |
TVS 1.5KW 130V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC130CA |
TVS 1.5KW 130V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC130CA
|
REACH191_Declaration_with_Pb_1.5SMC130CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC13A |
TVS 1.5KW 13V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC13A
|
REACH_SVHC Declaration (Contain)_1.5SMC13A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC13C |
TVS 1.5KW 13V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC13CA |
TVS 1.5KW 13V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC13CA
|
REACH219_Declaration_(Contain)_1.5SMC13CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC15 |
TVS 1.5KW 15V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC150 |
TVS 1.5KW 150V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC150A |
TVS 1.5KW 150V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC150A
|
REACH209_Declaration_Contain-_1.5SMC150A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC150C |
TVS 1.5KW 150V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC150CA |
TVS 1.5KW 150V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC150CA
|
REACH191_Declaration_with_Pb_1.5SMC150CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC15A |
TVS 1.5KW 15V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC15A
|
REACH_SVHC Declaration (Contain)_1.5SMC15A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC15C |
TVS 1.5KW 15V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC15CA |
TVS 1.5KW 15V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC15CA
|
REACH209_Declaration_Contain-_1.5SMC15CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC16 |
TVS 1.5KW 16V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC160 |
TVS 1.5KW 160V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC160A |
TVS 1.5KW 160V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
REACH211_Declaration_Contain-_1.5SMC160A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC160C |
TVS 1.5KW 160V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC160CA |
TVS 1.5KW 160V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC16A |
TVS 1.5KW 16V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC16A
|
REACH_SVHC Declaration (Contain)_1.5SMC16A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC16C |
TVS 1.5KW 16V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC16CA |
TVS 1.5KW 16V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC170 |
TVS 1.5KW 170V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC170A |
TVS 1.5KW 170V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC170C |
TVS 1.5KW 170V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC170CA |
TVS 1.5KW 170V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC18 |
TVS 1.5KW 18V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC180 |
TVS 1.5KW 180V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC180A |
TVS 1.5KW 180V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC180A
|
REACH211_Declaration_Contain-_1.5SMC180A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC180C |
TVS 1.5KW 180V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC180CA |
TVS 1.5KW 180V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC180CA
|
REACH205_Declaration_Contain-_1.5SMC180CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC18A |
TVS 1.5KW 18V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
REACH219_Declaration_(Contain)_1.5SMC18A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC18C |
TVS 1.5KW 18V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC18CA |
TVS 1.5KW 18V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC18CA
|
REACH209_Declaration_Contain-_1.5SMC18CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC20 |
TVS 1.5KW 20V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC200 |
TVS 1.5KW 200V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC200A |
TVS 1.5KW 200V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
REACH191_Declaration_with_Pb_1.5SMC200A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC200C |
TVS 1.5KW 200V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC200CA |
TVS 1.5KW 200V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
REACH191_Declaration_with_Pb_1.5SMC200CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC20A |
TVS 1.5KW 20V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC20A
|
REACH_SVHC Declaration (Contain)_1.5SMC20A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC20C |
TVS 1.5KW 20V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC20CA |
TVS 1.5KW 20V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC20CA
|
REACH209_Declaration_Contain-_1.5SMC20CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC22 |
TVS 1.5KW 22V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC220 |
TVS 1.5KW 220V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC220A |
TVS 1.5KW 220V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC220A
|
REACH_SVHC Declaration (Contain)_1.5SMC220A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC220C |
TVS 1.5KW 220V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC220CA |
TVS 1.5KW 220V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC220CA
|
REACH181_Declaration_1.5SMC220CA
|
Yes
01/01/2009 |
Does not Contain |
|
1.5SMC22A |
TVS 1.5KW 22V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC22A
|
REACH_SVHC Declaration (Contain)_1.5SMC22A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC22C |
TVS 1.5KW 22V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC22CA |
TVS 1.5KW 22V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC24 |
TVS 1.5KW 24V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC24A |
TVS 1.5KW 24V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC24A
|
REACH219_Declaration_(Contain)_1.5SMC24A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC24C |
TVS 1.5KW 24V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC24CA |
TVS 1.5KW 24V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC250 |
TVS 1.5KW 250V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC250A |
TVS 1.5KW 250V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC250A
|
REACH191_Declaration_with_Pb_1.5SMC250A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC250C |
TVS 1.5KW 250V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC250CA |
TVS 1.5KW 250V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC250CA
|
REACH211_Declaration_(Contain)_1.5SMC250CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC27 |
TVS 1.5KW 27V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC27A |
TVS 1.5KW 27V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
REACH219_Declaration_(Contain)_1.5SMC27A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC27C |
TVS 1.5KW 27V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC27CA |
TVS 1.5KW 27V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC27CA
|
REACH209_Declaration_Contain-_1.5SMC27CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC30 |
TVS 1.5KW 30V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC300 |
TVS 1.5KW 300V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC300A |
TVS 1.5KW 300V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC300A
|
REACH191_Declaration_with_Pb_1.5SMC300A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC300C |
TVS 1.5KW 300V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC300CA |
TVS 1.5KW 300V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC300CA
|
REACH_SVHC Declaration (Contain)_1.5SMC300CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC30A |
TVS 1.5KW 30V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC30A
|
|
Yes
01/01/2009 |
|
|
1.5SMC30C |
TVS 1.5KW 30V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC30CA |
TVS 1.5KW 30V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC30CA
|
REACH209_Declaration_Contain-_1.5SMC30CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC33 |
TVS 1.5KW 33V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC33A |
TVS 1.5KW 33V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC33A
|
REACH_SVHC Declaration (Contain)_1.5SMC33A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC33C |
TVS 1.5KW 33V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC33CA |
TVS 1.5KW 33V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC33CA
|
REACH_SVHC Declaration (Contain)_1.5SMC33CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC350 |
TVS 1.5KW 350V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC350A |
TVS 1.5KW 350V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC350A
|
REACH181_Declaration_1.5SMC350A
|
Yes
01/01/2009 |
Does not Contain |
|
1.5SMC350C |
TVS 1.5KW 350V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC350CA |
TVS 1.5KW 350V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC350CA
|
REACH209_Declaration_Contain-_1.5SMC350CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC36 |
TVS 1.5KW 36V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC36A |
TVS 1.5KW 36V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC36A
|
REACH209_Declaration_Contain-_1.5SMC36A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC36C |
TVS 1.5KW 36V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC36CA |
TVS 1.5KW 36V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC36CA
|
REACH_SVHC Declaration (Contain)_1.5SMC36CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC39 |
TVS 1.5KW 39V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC39A |
TVS 1.5KW 39V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC39A
|
REACH209_Declaration_Contain-_1.5SMC39A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC39C |
TVS 1.5KW 39V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC39CA |
TVS 1.5KW 39V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC39CA
|
REACH219_Declaration_(Contain)_1.5SMC39CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC400 |
TVS 1.5KW 400V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC400A |
TVS 1.5KW 400V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC400A
|
REACH191_Declaration_with_Pb_1.5SMC400A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC400C |
TVS 1.5KW 400V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC400CA |
TVS 1.5KW 400V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC400CA
|
REACH_SVHC Declaration (Contain)_1.5SMC400CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC43 |
TVS 1.5KW 43V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC43A |
TVS 1.5KW 43V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC43A
|
REACH_SVHC Declaration (Contain)_1.5SMC43A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC43C |
TVS 1.5KW 43V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC43CA |
TVS 1.5KW 43V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC43CA
|
REACH191_Declaration_with_Pb_1.5SMC43CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC440 |
TVS 1.5KW 440V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC440A |
TVS 1.5KW 440V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
REACH_SVHC Declaration (Contain)_1.5SMC440A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC440C |
TVS 1.5KW 440V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC440CA |
TVS 1.5KW 440V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC440CA
|
REACH211_Declaration_Contain-_1.5SMC440CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC47 |
TVS 1.5KW 47V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC47A |
TVS 1.5KW 47V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC47A
|
REACH211_Declaration_(Contain)_1.5SMC47A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC47C |
TVS 1.5KW 47V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC47CA |
TVS 1.5KW 47V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC47CA
|
REACH211_Declaration_(Contain)_1.5SMC47CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC480 |
TVS 1.5KW 480V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC480A |
TVS 1.5KW 480V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC480A
|
REACH_SVHC Declaration (Contain)_1.5SMC480A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC480C |
TVS 1.5KW 480V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC480CA |
TVS 1.5KW 480V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC480CA
|
REACH_SVHC Declaration (Contain)_1.5SMC480CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC51 |
TVS 1.5KW 51V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC510 |
TVS 1.5KW 510V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC510A |
TVS 1.5KW 510V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC510A
|
REACH191_Declaration_with_Pb_1.5SMC510A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC510C |
TVS 1.5KW 510V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC510CA |
TVS 1.5KW 510V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC510CA
|
REACH205_Declaration_with_Pb_1.5SMC510CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC51A |
TVS 1.5KW 51V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
REACH201_Declaration_with_Pb_1.5SMC51A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC51C |
TVS 1.5KW 51V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC51CA |
TVS 1.5KW 51V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC51CA
|
REACH209_Declaration_Contain-_1.5SMC51CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC530 |
TVS 1.5KW 53V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC530A |
TVS 1.5KW 530V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC530C |
TVS 1.5KW 530V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC530CA |
TVS 1.5KW 530V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC530CA
|
REACH209_Declaration_Contain-_1.5SMC530CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC540 |
TVS 1.5KW 540V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC540A |
TVS 1.5KW 540V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC540A
|
REACH211_Declaration_Contain-_1.5SMC540A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC540C |
TVS 1.5KW 540V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC540CA |
TVS 1.5KW 540V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC550 |
TVS 1.5KW 550V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC550A |
TVS 1.5KW 550V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC550A
|
REACH211_Declaration_Contain-_1.5SMC550A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC550C |
TVS 1.5KW 550V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC550CA |
TVS 1.5KW 550V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC550CA
|
REACH209_Declaration_Contain-_1.5SMC550CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC56 |
TVS 1.5KW 56V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC56A |
TVS 1.5KW 56V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
REACH201_Declaration_with_Pb_1.5SMC56A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC56C |
TVS 1.5KW 56V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC56CA |
TVS 1.5KW 56V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC56CA
|
REACH201_Declaration_with_Pb_1.5SMC56CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC6.8 |
TVS 1.5KW 6.8V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC6.8A |
TVS 1.5KW 6.8V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC6.8A
|
REACH_SVHC Declaration (Contain)_1.5SMC6.8A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC6.8C |
TVS 1.5KW 6.8V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC6.8CA |
TVS 1.5KW 6.8V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC6.8CA
|
REACH219_Declaration_(Contain)_1.5SMC6.8CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC600A |
TVS 1.5KW 600V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
05/18/2021
|
CoC_RoHS9_1.5SMC600A
|
|
Yes
01/01/2009 |
|
|
1.5SMC62 |
TVS 1.5KW 62V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC62A |
TVS 1.5KW 62V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC62A
|
REACH_SVHC Declaration (Contain)_1.5SMC62A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC62C |
TVS 1.5KW 62V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC62CA |
TVS 1.5KW 62V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC68 |
TVS 1.5KW 68V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC68A |
TVS 1.5KW 68V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC68A
|
REACH_SVHC Declaration (Contain)_1.5SMC68A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC68C |
TVS 1.5KW 68V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC68CA |
TVS 1.5KW 68V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC68CA
|
REACH191_Declaration_with_Pb_1.5SMC68CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC7.5 |
TVS 1.5KW 7.5V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC7.5A |
TVS 1.5KW 7.5V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC7.5A
|
REACH191_Declaration_with_Pb_1.5SMC7.5A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC7.5C |
TVS 1.5KW 7.5V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC7.5CA |
TVS 1.5KW 7.5V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC75 |
TVS 1.5KW 75V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC75A |
TVS 1.5KW 75V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC75A
|
REACH201_Declaration_with_Pb_1.5SMC75A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC75C |
TVS 1.5KW 75V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC75CA |
TVS 1.5KW 75V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC75CA
|
REACH219_Declaration_(Contain)_1.5SMC75CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC8.2 |
TVS 1.5KW 8.2V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC8.2A |
TVS 1.5KW 8.2V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC8.2A
|
REACH191_Declaration_with_Pb_1.5SMC8.2A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC8.2C |
TVS 1.5KW 8.2V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/05/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC8.2CA |
TVS 1.5KW 8.2V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC82 |
TVS 1.5KW 82V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/12/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC82A |
TVS 1.5KW 82V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC82A
|
REACH211_Declaration_Contain-_1.5SMC82A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC82C |
TVS 1.5KW 82V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/12/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC82CA |
TVS 1.5KW 82V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC82CA
|
REACH219_Declaration_(Contain)_1.5SMC82CA
|
Yes
01/01/2009 |
Contains |
|
1.5SMC9.1 |
TVS 1.5KW 9.1V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/12/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC9.1A |
TVS 1.5KW 9.1V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC9.1C |
TVS 1.5KW 9.1V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/12/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC9.1CA |
TVS 1.5KW 9.1V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC91 |
TVS 1.5KW 91V 10%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/12/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC91A |
TVS 1.5KW 91V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
CoC_RoHS9_1.5SMC91A
|
REACH209_Declaration_Contain-_1.5SMC91A
|
Yes
01/01/2009 |
Contains |
|
1.5SMC91C |
TVS 1.5KW 91V 10%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/12/2012
|
|
|
Yes
01/01/2009 |
|
|
1.5SMC91CA |
TVS 1.5KW 91V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
|
|
|
Yes
01/01/2009 |
|
|