background-waves

1.5SMC120A

Product Status| Activei

1.5SMC120A

TVS 1.5KW 120V 5%UNI DO-214AB TR13 RoHS | Series: 1.5SMC
info

The 1.5SMC series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
102
Watts (W)
1500
I PP 10x1000µs (A)
9.2
MIN VBR@IT (V)
114
MAX VBR@IT (V)
126
Vc (V)
165
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Package
DO-214AB
Uni / Bi-Directional
Unidirectional
Peak Pulse Power - 10x1000 (W)
1500
Stand Polar
Unipolar
Surge Life
9.2
Tolerance %
5
I PP 8x20µs (A)
50.6
  • 1.5 kW peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles): 0.01 %
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1μA when VBR min>12V
  • For surface mounted applications to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC 61000-4-2 ESD 30 kV (Air), 30 kV (Contact)

1.5SMC120A Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

1.5SMC120A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1.5SMC120ATVS 1.5KW 120V 5%UNI DO-214AB TR13 RoHSRoHS1/1/2005NoYes1/1/2009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.