background-waves

1.5SMC110CA

Product Status| Activei

1.5SMC110CA

TVS 1.5KW 110V 5%BI DO-214AB TR13 RoHS | Series: 1.5SMC
info

The 1.5SMC series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
94
Watts (W)
1500
I PP 10x1000µs (A)
10
MIN VBR@IT (V)
105
MAX VBR@IT (V)
116
Vc (V)
152
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Package
DO-214AB
Uni / Bi-Directional
Bidirectional
Peak Pulse Power - 10x1000 (W)
1500
Stand Polar
Bipolar
Surge Life
10
Tolerance %
5
I PP 8x20µs (A)
55
  • 1.5 kW peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles): 0.01 %
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1μA when VBR min>12V
  • For surface mounted applications to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC 61000-4-2 ESD 30 kV (Air), 30 kV (Contact)

1.5SMC110CA Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

1.5SMC110CA Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1.5SMC110CATVS 1.5KW 110V 5%BI DO-214AB TR13 RoHSRoHS1/1/2005NoPdf IconCoC_RoHS9_1.5SMC110CAYes1/1/2009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.