LCE12 - LCE Series

Series: LCE
Obsolete: 2020 -12-16 Replaced By: LCE12A Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LCE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • Glass passivated chip junction in DO-201 Package
  • 1500W peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current 
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension
  • Plastic package has underwriters laboratory flammability classification 94V-O
  • Matee tin lead–free plated
  • Ideal for data line applications
  • Halogen free and RoHS compliant

Applications:

TVS devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and consumer electronic applications.

URicon UL_QVGQ2_E230531

pdficon LCE Part Obsoletion Notification

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diodes LCE Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LCE12 TVS DIODE AXIAL LEAD RoHS No 01/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.