SMTAK3-066C - SMTAK3 Series

Series: SMTAK3
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMTAK3 series of high current transient suppressors have been specially designed for use in D.C. line protection and any demanding applications. They offer superior clamping characteristics over standard S.A.D. technologies by virtue of the Littelfuse Foldbak technology. Therefore, any voltage rise due to increased current conduction is contained to a minimum, providing the best possible protection level.

Features:

  • Very low clamping voltage
  • Sharp breakdown voltage
  • Low slope resistance 
  • Bi-directional
  • Foldback technology for superior clamping factor
  • Symmetric in leads width for easier soldering during assembly
  • Halogen free and RoHS compliant
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
Applications:
  • Designed for use in D.C. line protection and any demanding applications

pdficon High Power Solutions for Surge Protection (JP)

pdficon High Power Solutions for Surge Protection

pdficon Littelfuse TVS Diodes SMTAK3 Datasheet

pdficon TVS Diode Overview Application Note

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Wireless Network Base Station AC and DC Power Line Circuit Protection

pdficon High Energy Power Line Surge Protection Product Brief

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMTAK3-066C TVS SURF MT KA RATED - 3KA 66V BI RoHS No 09/04/2019 PbFree No 09/04/2019 CoC_RoHS9_SMTAK3-066C Yes
09/04/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.