AK15-066C-Y - AK15-Y Series

Series: AK15-Y
Questions? Contact Littelfuse Support
TVS Diode AK15 Y Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AK15-Y series of high power TVS diode is specially designed for meeting severe surge test environment of both AC and DC line protection applications. It features a very fast response and ultra low clamping characteristics as compared to MOVs (Metal Oxide Varistors). It accomplishes this by virtue of the Littelfuse Foldbak™ technology, which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage); therefore, any voltage rise due to increased current conduction is maintained at a minimum magnitude, providing the best possible protection level. These AK components can be connected in series and / or parallel to create a very high surge current protection solution. 

Features:

  • No wear-out nor degrade surge rating over multiple transient events as long as within surge capability
  • Ultra high power rating
  • Very low clamping voltage
  • Reflow soldering capability
  • Ultra compact: less than one-tenth the size of traditional discrete solutions
  • Sharp breakdown voltage
  • Low slope resistance
  • Bi-directional
  • Foldbak™ technology for superior clamping factor
  • Symmetric lead width for easy soldering during assembly
  • IIEC 61000-4-2 ESD 15 kV (air), 8 kV (contact) rating
  • Lightning, 15 kA (8/20 as defined in IEC 61000-4-5 2nd edition)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Halogen-free and RoHS compliant
  • Glass passivated junction
  • Pb-free E4 means 2nd level interconnect is Pb-free and the terminal finish material is silver (IPC/ JEDEC J-STD-609A.01)
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AK15-066C-Y TVS AXIAL KA RATED - 15KA 66V BI RoHS No 09/13/2020 PbFree No 09/13/2020 CoC_RoHS9_AK15-066C-Y REACH209_Declaration_Contain-_AK15-066C-Y Yes
09/13/2020
Contains IPC_AK15-066C-Y
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.