AK15-058C - AK15 Series

Series: AK15
Questions? Contact Littelfuse Support
AK-15 TVS Diode 0001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AK15 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC).They offer superior clamping characteristics over standard S.A.D. technologies by virtue of the Littelfuse Foldbak™ technology, which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage). Therefore, any voltage rise due to increased current conduction is contained to a minimum, providing the best possible protection level. They can also be connected in series and/or parallel to create very high capacity protection solutions.

Features:
  • Halogen-Free
  • RoHS compliant
  • 15kA (8x20 µs pulse) surge capability
  • Foldbak™ technology for superior clamping factor
  • Glass passivated junction
  • Bi-directional
  • Ultra compact: Less than one-tenth the size of traditional discrete solutions
  • Very low clamping voltage
  • Sharp breakdown voltage
  • Low slope resistance

pdficon High Power Solutions for Surge Protection (JP)

pdficon High Power Solutions for Surge Protection

pdficon TVS Diodes AK15 Datasheet

The AK15 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC).

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AK15-058C TVS AXIAL KA RATED - 15KA 58V BI RoHS No 10/09/2010 PbFree No Yes
10/09/2010
AK15-058C-12 TVS AXIAL KA RATED - 15KA 58V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.