15KPA36A - 15KPA Series

Series: 15KPA
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 15KPA Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% — VBR@25°C
  • Glass passivated chip junction in P600 package
  • 15000W peak pulse capability at 10—1000µs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2µA above 36V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375" (9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead-free plated

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
15KPA36A-B TVS AXIAL HI-POWER RoHS No 01/22/2010 PbFree No 07/17/2012 CoC_RoHS9_15KPA36A-B REACH201_Declaration_with_Pb_15KPA36A-B Yes
07/17/2012
Contains IPC_5KP250CA-15KPA28A-15KPA280A-15KPA28CA-15KPA120CA-20KPA20A-20KPA40A-20KPA20CA-20KPA40CA
15KPA36A TVS AXIAL HI-POWER RoHS No 01/22/2010 PbFree No 07/17/2012 CoC_RoHS9_15KPA36A REACH197_Declaration_with_Pb_15KPA36A Yes
07/17/2012
Contains IPC_5KP250CA-_15KPA28A~15KPA280A-15KPA28CA~15KPA120CA-_20KPA20A~20KPA40A-20KPA20CA~20KPA40CA
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.