SP8008-08UTG - SP8008 Series

Series: SP8008
Questions? Contact Littelfuse Support
TVS Diode Array SP8008 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP8008-08UTG integrates eight channels of ultra low capacitance common mode protection for electronic equipment exposed to electrostatic discharges (ESD). This robust component can effectively protect against ESD events exceeding the IEC 61000-4-2 contact ESD level of ±8 kV without any performance degradation. The extremely low off-state capacitance of this component makes it ideal for protecting high speed signal pins such as V-by-One, Embedded DisplayPort, HDMI 1.0 through 2.1 and USB 2.0/3.0/3.1.

Features & Benefits:

  • ESD, IEC 61000-4-2, +30kV/-23kV contact, +30kV/-23kV air
  • EFT, IEC 61000-4-4, 40A (tP=5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 4A (tP=8/20μs)
  • Low capacitance of 0.3pF @0V, 3GHz (TYP) per I/O
  • 5634 N Menard Ave
  • Low leakage current of 0.5μA (MAX) at 5V
  • Small form factor μDFN packages (JEDEC MO-229) saves board space and supports straight-through routing of the data lines.
  • Halogen free, Lead free and RoHS compliant
  • UL Recognized compound meeting flammability rating V-0
  • AEC-Q101 qualified

Applications:

  • LCD/PDP TVs
  • LCD/LED Monitors
  • Notebook Computers
  • Ultrabooks
  • Automotive Displays
  • Flat Panel Displays
  • Digital Signage
  • HD Cameras/Projectors
  • USB and HDMI interfaces

pdficon Littelfuse TVS Diode Array SP8008 datasheet

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP8008-08UTG 30KV 5V 0.3pF 4A 8ch Diode Array uDFN-14 RoHS No 01/11/2017 PbFree No 01/11/2017 CoC_RoHS10_SP8008-08UTG REACH_SVHC Declaration_SP8008-08UTG Yes
01/11/2017
Does not Contain IPC_SP8008-08UTG_XU
Click here to view more
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.