background-waves

Series: SP8008

Ultra low capacitance common mode and differential mode protection for high-speed applications.
Product Status| Activei
info

The SP8008 integrates eight channels of ultra low capacitance common mode protection for electronic equipment exposed to electrostatic discharges (ESD). This robust component can effectively protect against ESD events exceeding the IEC 61000-4-2 contact ESD level of ±8 kV without any performance degradation. The extremely low off-state capacitance of this component makes it ideal for protecting high speed signal pins such as V-by-One, Embedded DisplayPort, HDMI 1.0 through 2.1 and USB 2.0/3.0/3.1.

  • ESD, IEC 61000-4-2, +30kV/-23kV contact, +30kV/-23kV air
  • EFT, IEC 61000-4-4, 40A (tP=5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 4A (tP=8/20μs)
  • Low capacitance of 0.3pF @0V, 3GHz (TYP) per I/O
  • 5634 N Menard Ave
  • Low leakage current of 0.5μA (MAX) at 5V
  • Small form factor μDFN packages (JEDEC MO-229) saves board space and supports straight-through routing of the data lines.
  • Halogen free, Lead free and RoHS compliant
  • UL Recognized compound meeting flammability rating V-0
  • AEC-Q101 qualified

SP8008 Parts

FiltersFilters

SP8008 Applications

Highlights Section

  • LCD/PDP TVs
  • LCD/LED Monitors
  • Notebook Computers
  • Ultrabooks
  • Automotive Displays
  • Flat Panel Displays
  • Digital Signage
  • HD Cameras/Projectors
  • USB and HDMI interfaces

Series: SP8008 Resources