SP3118-01ETG - SP3118 Series

Series: SP3118
Questions? Contact Littelfuse Support
TVS Diode Array SP3118 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3118-01ETG includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The back-to-back configuration provides symmetrical ESD protection.

Features & Benefits:
  • ESD protection of ±10kV contact discharge, ±15kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40A (tp=5/50ns)
  • Lightning, 2A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.3pF@ VR=0V
  • Low leakage current of 50nA (max) at 18V
  • Space efficient 0201 and SOD882 footprint
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)
  • AEC-Q101 qualified (SOD882)
Applications:
  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical
  • NFC and FeliCa

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Littelfuse TVS Diode Arrays SP3118 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3118-01ETG 1Ch 0.3pF 10kv 18V SOD882 TVS RoHS No 07/28/2016 PbFree No 07/28/2016 CoC_RoHS10_SP3118-01ETG REACH_SVHC Declaration_SP3118-01ETG.pdf No
07/28/2016
Does not Contain IPC_SP3118-01ETG_IG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.