background-waves

Series: SP3118

0.3pF 10KV Bidirectional Discrete TVS
Product Status| Activei
info

The SP3118 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The back-to-back configuration provides symmetrical ESD protection.

  • ESD protection of ±10kV contact discharge, ±15kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40A (tp=5/50ns)
  • Lightning, 2A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.3pF@ VR=0V
  • Low leakage current of 50nA (max) at 18V
  • Space efficient 0201 and SOD882 footprint
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)
  • AEC-Q101 qualified (SOD882)

SP3118 Parts

FiltersFilters

SP3118 Applications

Highlights Section

  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical
  • NFC and FeliCa

Series: SP3118 Resources