SP3030-01ETG - SP3030 Series Series

TVS Diode Array SP3030 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3030-01ETG includes low capacitance rail to rail diodes with an additional Zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (±20kV contact discharge) without performance degradation. The low loading capacitance makes it ideal
for protecting high speed data lines such as HDMI, DVI,USB2.0, USB3.0 and eSATA.

Features & Benefits:

  • ESD protection of ±20kV contact discharge, ±30kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40A (tp=5/50ns)
  • Enhanced ESD capability: IEC61000-4-2, ±30kV contact, ±30kV air
  • Lightning Protection, IEC61000-4-5, 3A (tp=8/20μs)
  • Low capacitance of 0.5pF @ VR=0V
  • Low leakage current of 0.1μA at 5V
  • Small SOD882 packaging helps save board space
  • AEC-Q101 qualified (SOD882 package

Applications
  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SP3030 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3030-01ETG 1 Ch 22KV 5V TVS Diode Array SOD882 RoHS No 07/19/2011 PbFree No 07/19/2011 CoC_RoHS10_SP3030-01ETG REACH_SVHC Declaration_SP3030-01ETG Yes
02/29/2012
Does not Contain IPC_SP3030-01ETG_LF
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.