background-waves

Series: SP3030

0.5pF 20kV Unidirectional Discrete TVS - Qualified to AEC-Q101
Product Status| Activei
info

The SP3030 includes low capacitance rail to rail diodes with an additional Zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (±20kV contact discharge) without performance degradation. The low loading capacitance makes it ideal
for protecting high speed data lines such as HDMI, DVI,USB2.0, USB3.0 and eSATA.

  • ESD protection of ±20kV contact discharge, ±30kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40A (tp=5/50ns)
  • Enhanced ESD capability: IEC61000-4-2, ±30kV contact, ±30kV air
  • Lightning Protection, IEC61000-4-5, 3A (tp=8/20μs)
  • Low capacitance of 0.5pF @ VR=0V
  • Low leakage current of 0.1μA at 5V
  • Small SOD882 packaging helps save board space
  • AEC-Q101 qualified (SOD882 package

SP3030 Parts

FiltersFilters

SP3030 Applications

Highlights Section

  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical

Series: SP3030 Resources