SP1007-01WTG - SP1007 Series

Series: SP1007
Obsolete: 2023 -03-14 Replaced By: AQ1026-01UTG SP1026-01UTG Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SP1007 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1007 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.


Features & Benefits:
  • ESD, IEC61000-4-2, ±8kV contact, ±16kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5, 2nd Edition 2A (8/20μs)
  • Low capacitance of 5pF(@ VR=5V)
  • Low leakage current of 0.1μA at 5V
  • Space efficient 0201 and 0402 footprint
  • AEC-Q101 qualified for SOD882 package
  • Moisture Sensitivity Level (MSL -1) for SOD882 package
  • Halogen-free, lead-free and RoHS compliant

Applications:
  • Mobile Phones
  • Smart Phones
  • Camcorders
  • Portable Medical
  • Digital Cameras
  • MP3/PMP
  • Portable Navigation Devices
  • Tablets
  • Point of Sale Terminals

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SPA SP1007 Datasheet

The SP1007 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1007-01WTG 1Ch 6pF 8kV 6V TVS Diode 0201 Flip-Chip RoHS No 02/09/2000 PbFree No 01/01/2010 CoC_RoHS10_SP1007-01WTG REACH211_Declaration_SP1007-01WTG Yes
Does not Contain IPC_SP1005-01WTG-_SP1007-01WTG-_SP1008-01WTG-_SP1009-01WTG__EJ
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.