background-waves

SP1026-01UTG

Product Status| Activei

SP1026-01UTG

15pF 30KV Diode Array | Series: SP1026
info

The SP1026 back-to-back diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SP1026 TVS can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 5A of 8/20μs surge current (IEC 61000-4-5) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
5
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
5
Clamp Voltage
12V@1A/13.4V@2A
CI/O TYP (pF)
15@0V/12@2.5V
Polarity
Bidirectional
Channels
1
Package
uDFN0603
Dynamic Resistance
1.4
Record Type
H
Item Records
0
Clamping Voltage_string
12V@1A/13.4V@2A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 5 A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low maximum leakage current of 0.5 μA at 5 V
  • Space efficient 0201 footprint
  • Lead-free, halogen-free, and RoHS compliant
  • μDFN-2 footprint component
  • AEC-Q101 qualified

SP1026-01UTG Applications

Highlights Section

  • Mobile phones
  • Smart phones
  • Smart watches
  • Tablets
  • Portable navigation devices
  • Portable medical devices

SP1026-01UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1026-01UTG15pF 30KV Diode ArrayRoHS1/6/2016Pb-Free1/6/2016Pdf IconCoC_RoHS10_SP1026-01UTGPdf IconREACH_SVHC Declaration_SP1026-01UTGDoes Not ContainYes1/6/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.