SM24CANA-02HTG - SM24CANA Series Series

TVS Diode Array SM24CANA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SM24CANA TVS Diode Array is designed to protect automotive Controller Area Network (CAN) lines from damage due to electrostatic discharge (ESD), electrical fast transient (EFT), and other overvoltage transients.

The SM24CANA Series can absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard without performance degradation and safely dissipate 3A of 8/20s surge current (IEC 61000-4-5, 2nd Edition) with very low clamping voltages.

Features & Benefits:

  • RoHS compliant and lead-free
  • ESD, IEC 61000-4-2, ±24kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, IEC 61000-4-5, 2nd Edition, 3A (tp=8/20μs)
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level (MSL-1)

Applications:

  • Automotive Applications
  • CAN Bus
  • Electronic Control Units
  • Body Control Units
  • ADAS Control Units
  • PowerTrain Control Units
  • Factory Automation
  • Lightning Control (DALI)

pdficon TVS Diode Array SPA SM24CANA Datasheet

The SM24CANA TVS Diode Array is designed to protect automotive Controller Area Network (CAN) lines from damage due to electrostatic discharge (ESD) electrical fast transient (EFT) and other overvoltage transients...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SM24CANA-02HTG 2Ch 30KV 24V 200W TVSDiodeArray SOT23-3 RoHS No 02/26/2015 PbFree No 02/26/2015 CoC_RoHS10_SM24CANA-02HTG REACH_SVHC Declaration_SM24CANA-02HTG.pdf Yes
02/26/2015
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.