background-waves

Series: SM24CANA

200W TVS Diode Arrays - Qualified to AEC-Q101
Product Status| Activei
info

The SM24CANA TVS Diode Array is designed to protect automotive Controller Area Network (CAN) lines from damage due to electrostatic discharge (ESD), electrical fast transient (EFT), and other overvoltage transients.

The SM24CANA Series can absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard without performance degradation and safely dissipate 3A of 8/20s surge current (IEC 61000-4-5, 2nd Edition) with very low clamping voltages.

  • RoHS compliant and lead-free
  • ESD, IEC 61000-4-2, ±24kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, IEC 61000-4-5, 2nd Edition, 3A (tp=8/20μs)
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level (MSL-1)

SM24CANA Parts

FiltersFilters

SM24CANA Applications

Highlights Section

  • Automotive Applications
  • CAN Bus
  • Electronic Control Units
  • Body Control Units
  • ADAS Control Units
  • PowerTrain Control Units
  • Factory Automation
  • Lightning Control (DALI)

Series: SM24CANA Resources