SP4061-04UTG - SP4061 Series

Series: SP4061
Obsolete: 2014 -05-04 Replaced By: SP2504NUTG Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SP4061 02 UTG 0003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP4061 integrates 4 channels of low capacitance diodes with an additional zener diode to protect sensitive I/O pins against lightning induced surge events and ESD.

This robust device can safely absorb up to 20A per IEC61000-4-5 (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC61000-4-2 international standard.

The low loading capacitance makes the SP4061 ideal for protecting high-speed signal pins.

Features:
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (tp=5/50ns)
  • Lightning, IEC61000-4-5, 20A (tp=8/20μs)
  • Low capacitance of 3.5pF (TYP) per I/O
  • Low leakage current of 1μA (MAX) at 2.5V

Applications:
  • 10/100/1000 Ethernet Interfaces
  • Customer Premise Equipment (CPE)
  • VoIP Phones
  • Set Top Boxes
  • PBX Systems

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SPA SP4061 Datasheet

The SP4061 integrates 4 channels of low capacitance diodes with an additional zener diode to protect sensitive I/O pins against lightning induced surge events and ESD...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP4061-04UTG 4 Ch 30KV 2.5V Low Voltage & Cap uDFN RoHS No 02/09/0200 PbFree No 01/01/2010 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.