background-waves

SP2504NUTG

Product Status| Activei

SP2504NUTG

4 Ch 30KV 2.8V Low Voltage & Cap. Diode | Series: SP2504N
info

The SP2504NUTG integrates 4 channels of low capacitance diodes with an additional zener diode to protect sensitive I/O pins against lightning induced surge events and ESD. This robust device can safely absorb up to 20A per IEC 61000-4-5, 2nd edition (tP=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 international standard. The low loading capacitance makes the SP2504N ideal for protecting high-speed signal pins.

PropertyValue
VR (Vso)
2.5
ILeak (µA)
1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
20
Clamp Voltage
11.5V@20A
CI/O TYP (pF)
3.5
Polarity
Bidirectional
Channels
4
Package
uDFN3020-10L
Dynamic Resistance
0.35
CMAX
5
Record Type
H
Item Records
0
Clamping Voltage_string
11.5V@20A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • EFT, IEC 61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning, IEC 61000-4-5, 2nd edition 20A (tP=8/20μs)
  • Low typical capacitance of 3.5 pF per I/O
  • Low leakage current of 1μA (MAX) at 2.5V
  • RoHS compliant and lead-free

SP2504NUTG Applications

Highlights Section

  • 10/100/1000 Ethernet Interfaces
  • Customer Premise Equipment (CPE)
  • VoIP Phones
  • Set Top Boxes
  • PBX Systems
  • Surveillance Cameras

SP2504NUTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP2504NUTG4 Ch 30KV 2.8V Low Voltage & Cap. DiodeRoHS7/16/2013Pb-Free7/16/2013Pdf IconCoC_RoHS10_SP2504NUTGPdf IconREACH_SVHC Declaration_SP2504NUTGDoes Not ContainYes7/16/2013Pdf IconIPC_SP2504NUTG_EH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.