SP1220-01ETG - SP1220 Series

Series: SP1220
Obsolete: 2022 -03-08 Replaced By: SP1250-01ETG Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
TVS Diode Array SP1220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1220 unidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SP1220 TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. Additionally, each TVS can safely dissipate a 20A 8/20 surge event as defined in IEC 61000-4-5 2nd Edition.

Features:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air

  • EFT, IEC 61000-4-4, 40A (5/50ns)

  • Lightning, 20A (8/20 as defined in IEC 61000-4-5 2nd edition)

  • AEC-Q101 qualified

  • Lead free and RoHS compliant

  • Moisture Sensitivity Level(MSL -1)

Applications:

  • Switches / Buttons

  • Test Equipment / Instrumentation

  • Point-of-Sale Terminals

  • Medical Equipment

  • Notebooks / Desktops / Servers

  • Computer Peripherals

  • Battery

pdficon TVS Diode Array SPA SP1220 Datasheet

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1220-01ETG 1Ch 5V 30KV 20A Unidirectional TVS Diode RoHS No 11/14/2018 PbFree No 11/14/2018 CoC_RoHS10_SP1220-01ETG REACH219_Declaration_SP1220-01ETG Yes
11/14/2018
Does not Contain IPC_SP1212-01ETG_SP1220-01ETG_ASK
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.