background-waves

SP1250-01ETG

Product Status| Activei

SP1250-01ETG

5V 50A 30kV SOD882 Uni-dir TVS | Series: SP1250
info

The SP1250 unidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SP1250 TVS can safely absorb repetitive ESD strikes of ± 30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. Additionally, each TVS can safely dissipate a 50A 8/20μs surge event as defined in IEC 61000-4-5 2nd edition.

PropertyValue
AEC-Q101 Qualified
No
VR (Vso)
5
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
50
Clamp Voltage
8.7V@50A
CI/O TYP (pF)
118
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
5.2
Package
SOD882
Dynamic Resistance
0.05
Record Type
H
Item Records
0
Clamping Voltage_string
8.7V@50A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through airIEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 50A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low typical leakage current of 0.02 μA at 5 V
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

SP1250-01ETG Applications

Highlights Section

  • VBUS Protection
  • Portable Battery
  • Switches and Buttons
  • Test Equipment and Instrumentation
  • Medical Equipment
  • Notebooks, Desktop Computers, and Servers
  • Computer Peripherals
  • Point-of-Sale Terminals

SP1250-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1250-01ETG5V 50A 30kV SOD882 Uni-dir TVSRoHS11/17/2020Pb-Free11/17/2020Pdf IconCoC_RoHS10_SP1250-01ETGPdf IconREACH_SVHC Declaration_SP1250-01ETG.pdfDoes Not ContainYes11/17/2020Pdf IconIPC_SP1250-01ETG_EF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Marketing System Internal Email System