SP1013-01WTG - SP1013 Series Series

Series: SP1013 Series
Obsolete: 2022 -11-11 Replaced By: SP1020-01WTG Availability: Obsolete

Obsolete

TVS Diode Array SP1013 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1013 includes back-to-back Zener diodes that provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). It measures 0.52 x 0.27mm making it a true 0201 footprint or about 30% smaller than existing 0201 ESD footprints.

The SP1013 can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation, and the back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

Features:

  • ESD IEC61000-4-2,±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 8A (tP=8/20μs)
  • Low capacitance of 30pF (@ VR=0V)
  • Low leakage current of 0.1μA at 5V
  • Industries smallest, manufacturable ESD footprint (True 0201)

Applications:

  • Mobile Phones
  • Smart Phones
  • Tablets
  • Wearable Technology
  • Portable Medical
  • Digital Cameras
  • MP3/PMP
  • Portable Navigation Devices
  • Point of Sale Terminals
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1013-01WTG 1CH 30pF 30kV TVS Diode Array Flipchip RoHS No 04/20/2015 PbFree No 04/20/2015 Yes
04/20/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.