background-waves

SP1020-01WTG

Product Status| Activei

SP1020-01WTG

1CH 20pF 30kV bi-dir TVS 01005 flipchip | Series: SP1020
info
The SP1020 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.
PropertyValue
AEC-Q101 Qualified
No
VR (Vso)
6
ILeak (µA)
3.3
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
5
Clamp Voltage
9.3V@1A
CI/O TYP (pF)
20
Polarity
Bidirectional
Channels
1
Package
01005 WLCSP
Dynamic Resistance
0.32
Record Type
H
Device Description
6PF 6V 5A TVS DIODE ARRAY
Item Records
0
Device Description_string
6PF 6V 5A TVS DIODE ARRAY
Clamping Voltage_string
9.3V@1A
  • RoHS compliant, Halogen-free and Lead-free
  • ESD IEC61000-4-2,±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 5 A (tP=8/20μs)
  • Low capacitance of 20pF (@ VR=0V)
  • Low leakage current of 0.1μA at 5V
  • Industries smallest ESD footprint available (01005)

SP1020-01WTG Applications

Highlights Section

  • Mobile Phones
  • Smart Phones
  • Portable Medical
  • Digital Cameras
  • Wearable Technology
  • Portable Navigation Devices
  • Tablets

SP1020-01WTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1020-01WTG1CH 20pF 30kV bi-dir TVS 01005 flipchipRoHS4/20/2015Pb-Free4/20/2015Pdf IconCoC_RoHS10_SP1020-01WTGPdf IconREACH_SVHC Declaration_SP1020-01WTGDoes Not ContainYes4/20/2015Pdf IconIPC_SP1020-01WTG_ASJ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.