SP1009 Series - 30pF 30kV Bidirectional Discrete TVS

Series: SP1009
Obsolete: 2020 -12-31 Replaced BySP1026-01UTG  Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
TVS Diode Array SP1009 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series will be End of Life (EOL) on December 31, 2020 and is not recommended for new designs. Replacement will be the SP1026-01UTG series.

The SP1009 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

Features:

  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (tP=5/50ns)
  • Lightning, IEC61000-4-5 2nd edition, 10A (8/20μs)
  • Low capacitance of 30pF (@ VR=0V)
  • Low leakage current of 0.1μA at 5V
  • Space efficient 0201 footprint
Applications:
  • Mobile phones
  • Smart phones
  • Camcorders
  • PDA
  • Digital cameras
  • MP3/PMP
  • Portable navigation devices
  • Portable medical
  • Point of sale terminals

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackageSamples
SP1009-01WTG
Obsolete: 2021 -09-12
Replaced By: SP1026-01UTG
No60.130301010V@2A30Bidirectional170603 WLCSPOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1009-01WTG 1 Ch 30KV 5V TVS Diode Array 0201 Flip-C RoHS No 07/03/2012 PbFree No 07/03/2012 CoC_RoHS10_SP1009-01WTG REACH219_Declaration_SP1009-01WTG Yes
07/03/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Array SPA SP1009 Datasheet