background-waves

SP1009-01WTG

Product Status| Obsoletei

SP1009-01WTG

1 Ch 30KV 5V TVS Diode Array 0201 Flip-C | Series: SP1009
info

The SP1009 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

PropertyValue
AEC-Q101 Qualified
No
VR (Vso)
6
ILeak (µA)
0.1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
10
Clamp Voltage
10V@2A
CI/O TYP (pF)
30
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
7
Package
0603 WLCSP
Dynamic Resistance
0.7
Record Type
H
Item Records
0
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning, IEC61000-4-5 2nd edition, 10 A (8/20μs)
  • Low capacitance of 30pF (@ VR=0V)
  • Low leakage current of 0.1μA at 5V
  • Space efficient 0201 footprint

SP1009-01WTG Applications

Highlights Section

  • Mobile phones
  • Smart phones
  • Camcorders
  • PDA
  • Digital cameras
  • MP3/PMP
  • Portable navigation devices
  • Portable medical
  • Point of sale terminals

SP1009-01WTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1009-01WTG1 Ch 30KV 5V TVS Diode Array 0201 Flip-CRoHS7/3/2012Pb-Free7/3/2012Pdf IconCoC_RoHS10_SP1009-01WTGPdf IconREACH_SVHC Declaration_SP1009-01WTGDoes Not ContainYes7/3/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.