AQ3118-01ETG - AQ3118 Series Series

TVS Diode Array AQ3118 Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AQ3118-01ETG includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

Features & Benefits:

  • ESD protection of ±10kV contact discharge, ±15kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40A (tp=5/50ns)
  • Lightning Protection, IEC61000-4-5 2nd edition, 2A (tp=8/20μs)
  • Low capacitance of 0.3pF@ VR=0V
  • Low leakage current of 50nA (max) at 18V
  • Space efficient 0402 footprint
  • AEC-Q101 qialified
  • Halogen free, Lead free and RoHS compliant
  • PPAP capable
Applications:
  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical
  • NFC and FeliCa
  • Automotive applications
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AQ3118-01ETG 0.3pF 10KV Diode Array RoHS No 07/28/2016 PbFree No 07/28/2016 CoC_RoHS10_AQ3118-01ETG REACH_SVHC Declaration_AQ3118-01ETG.pdf Yes
07/28/2016
Does not Contain IPC_AQ3118-01ETG_IG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.