background-waves

Series: AQ3118

AQ3118 Series 0.3pF 10KV Bidirectional Discrete TVS
Product Status| Activei
info
The AQ3118 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

  • ESD protection of ±10kV contact discharge, ±15kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40A (tp=5/50ns)
  • Lightning Protection, IEC61000-4-5 2nd edition, 2A (tp=8/20μs)
  • Low capacitance of 0.3pF@ VR=0V
  • Low leakage current of 50nA (max) at 18V
  • Space efficient 0402 footprint
  • AEC-Q101 qialified
  • Halogen free, Lead free and RoHS compliant
  • PPAP capable

AQ3118 Parts

FiltersFilters

AQ3118 Applications

Highlights Section

  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical
  • NFC and FeliCa
  • Automotive applications

Series: AQ3118 Resources