24505 Series - Manual Battery Disconnect Switch Lockout Lever Kit

External overview image
Roll Over to Zoom

The 24505 Series Battery Disconnect Switch Lockout Lever Kit allows you to use a padlock (not included) to securely lock a Cole Hersee brand lever-actuated metal case master battery disconnect switch in the OFF position. Disconnect switch lockout is required for certain applications to comply with lockout/tagout safety regulations.

These lockout/tagout kits include a steel switch lockout bracket and a die-cast lever. They are available in a metallic version as well as red, yellow, and chrome powder-coated finishes, which makes it simple to color-code switches by function or application by using different-colored lockout lever kits.

In addition, these manual battery disconnect lockout/tagout kits are available in versions that accommodate a 7 mm or 7.9 mm lock shackle size for different-sized padlocks.

Features and Benefits

  • Compatible with Cole Hersee lever-actuated master disconnect switches with a 3/4" diameter (19.1 mm) mounting stem, including 75900 Double Pole series, 2484 series, M-284 series, and M-290 series switches
  • Each lockout/tagout kit includes a steel switch lockout bracket and die-cast lever
  • Available in a metallic version as well as red, yellow, and chrome powder-coated finishes, enabling the color-coding of switches by function or application
  • Available to accommodate a 7 mm or 7.9 mm lock shackle size, which allows you to choose the lockout/tagout kit that matches your preferred padlock (not included)

Applications

  • Heavy-Duty Trucks
  • Construction
  • Agriculture
  • Mining

Access specifications, certifications, check availability and order parts below

Catalog #ActuatorMounting MethodStockSamplesCompare
24505Diecast LeverSurfaceCheckOrder
24505-01Diecast LeverCheckOrder
24505-02Diecast LeverCheckOrder
24505-02-BPDiecast LeverCheckOrder
24505-03Diecast LeverCheckOrder
24505-03-BPDiecast LeverCheckOrder
24505-04Diecast LeverCheckOrder
24505-04-BPDiecast LeverCheckOrder
24505-BXDiecast LeverCheckOrder
80101-BOrder
80101-B-BX
80101-D

pdficon Master Disconnect Switch White Paper

Master Disconnect Switch White Paper

pdficon 2D Print Guide

2D Print Guide

pdficon 24505 Series Battery Lockout Lever Kit Datasheet

24505 Series Battery Lockout Lever Kit Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.