24505-02-BP - 24505 Series

Series: 24505
Questions? Contact Littelfuse Support
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 24505 Series Battery Disconnect Switch Lockout Lever Kit allows you to use a padlock (not included) to securely lock a Cole Hersee brand lever-actuated metal case master battery disconnect switch in the OFF position. Disconnect switch lockout is required for certain applications to comply with lockout/tagout safety regulations.

This lockout/tagout kit (24505-02-BP) includes a steel switch lockout bracket and a die-cast lever that are color-matched in a red powder-coated finish. In addition, this configuration of the kit accommodates a 7.9 mm lock shackle size. It comes in blister packaging for simple retail display.

Features and Benefits

  • Red powder-coated steel switch lockout bracket and color-matched, powder-coated die-cast lever
  • 7.9 mm lock shackle size
  • Blister packaging allows easy retail display
Property (Mouseover for details) Value
Actuator Diecast Lever

pdficon Master Disconnect Switch White Paper

Master Disconnect Switch White Paper

pdficon 24505-02 2D Prints

24505-02 2D Prints

pdficon 24505 Series Battery Lockout Lever Kit Datasheet

24505 Series Battery Lockout Lever Kit Datasheet

pdficon 2D Print Guide

2D Print Guide

To request product environmental information, please complete the Product Environmental Information Request Form.