80101-D - 24505 Series

Series: 24505
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This Manual Battery Disconnect Switch Lever (80101-D) is compatible with select Cole Hersee brand lever-actuated battery disconnect switches, including 75900 Double Pole series, 2484 series, M-284 series, and M-290 series switches. It is made from zinc material and has a black polyester powder-coated finish.

Features and Benefits

  • Compatible with select Cole Hersee brand lever-actuated battery disconnect switches, including 75900 Double Pole series, 2484 series, M-284 series, and M-290 series switches
  • Zinc material with a black polyester powder-coated finish

pdficon Master Disconnect Switch White Paper

Master Disconnect Switch White Paper

pdficon 80101 2D Print

80101 2D Print

pdficon 2D Print Guide

2D Print Guide

pdficon 24505 Series Battery Lockout Lever Kit Datasheet

24505 Series Battery Lockout Lever Kit Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.