08084400 - 08084000 Series

Series: 08084000
Obsolete: 2022 -03-23 Replaced By: 08084400-BX Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

250A-500A Dual Pole manual battery master switch with removable or fixed handle. High performance design with industry leading mechanics and materials.

Features and Benefits

  • Product series features modern advancements in the design evolution of manual battery disconnects
  • Up to 500A continuous current
  • IP69K rating for high pressure wash
  • Smartkey allows operator to make the handle removable or fixed, locking it in either the OFF or ON position
  • Protective rubber cap with an auto-protection feature ensures dirt protection when the handle is inserted

Ratings

  • 08084300 is rated up to 250A
  • 08084400 is rated up to 500A
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 500
Current Rating (Inrush) in Amps 1500
Voltage Rating (Max) 24
Circuitry DPST
Ingress Protection IP67, IP69K
Actuator Red T-Handle
Actuator Details Removable
Contact Material Silver Plated Copper
Housing Engineering Thermoplastic
Recommended Torque 20±4 Nm
Replaced By Part Number 8084400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
08084400 DP MANUAL BATT SWITCH 500A M12 LOCK RoHS No 10/23/2020 PbFree No 10/23/2020 CoC_RoHS9_08084400 REACH209_Declaration_Contain-_08084400 Yes
10/23/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.