08084000 Series - 24V 250-350A 2-Pole Heavy-Duty Battery Disconnect Switch

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed for heavy trucks and emergency vehicles and mining, material handling, construction, marine, and agricultural applications, the 08084000 Series 24V 250-350A 2-Pole Heavy-Duty Battery Disconnect Switch features high-performance materials that stand up to harsh conditions.

All models of the master battery disconnect switch meet IP67/X9K standards for protection against dust, temporary immersion in water, and close-range high-temperature, high-pressure spray downs.

In addition, this double-pole battery disconnect switch features a Smartkey design, which lets the operator choose between using the disconnect with a removable or fixed handle.

To match the needs of various commercial vehicle applications, the 24V battery disconnect switch is available in 250A models with or without a block on the key and in a 350A model with a block on the key.

Features and Benefits

  • 24V battery disconnect switch is available with a maximum continuous current rating of 250A or 350A, making it ideal for commercial vehicles
  • Made with high-performance materials for resistance to high temperatures and chemical and atmospheric agents
  • Designed to meet IP67/X9K standards for protection against dust, temporary immersion in water, and close-range high-temperature, high-pressure spray downs
  • Double-pole, single-throw (DPST) circuitry
  • Smartkey allows the operator to make the handle removable or fixed, locking it in either the OFF or ON position
  • Tethered rubber cap prevents liquids and powders from getting inside the heavy-duty battery disconnect switch when the handle is pulled out of the handle hole
  • Select models include a safety block button that must be pushed to operate the key

Applications

  • Off-Road and Heavy Trucks
  • Mining and Material Handling
  • Construction and Agriculture
  • Emergency Vehicles
  • Marine

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Inrush) in AmpsVoltage Rating MaxCircuitryIngress ProtectionActuatorActuator DetailsContact MaterialHousingRecommended TorqueStockSamplesCompare
08084000250100024DPSTIP67, IP69KRed T-HandleRemovable18±4 NmCheckOrder
08084000-BXCheckOrder
08084300250100024DPSTIP67, IP69KRed T-HandleRemovableSilver Plated CopperEngineering Thermoplastic18±4 NmCheckOrder
08084300-BXCheckOrder
08084500350100024DPSTIP67, IP69KRed T-HandleRemovable20±4 NmCheckOrder
10846200
08084100
Obsolete: 2020 -01-17
500150024DPSTIP67, IP69KRed T-HandleRemovable20±4 Nm
08084200
Obsolete: 2020 -01-17
350100024DPSTIP67, IP69KRed T-HandleRemovable20±4 Nm
08084400
Obsolete: 2022 -03-23
Replaced By: 08084400-BX
500150024DPSTIP67, IP69KRed T-HandleRemovableSilver Plated CopperEngineering Thermoplastic20±4 Nm
08084400-BX
Obsolete: 2022 -05-03

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
08084400 DP MANUAL BATT SWITCH 500A M12 LOCK RoHS No 10/23/2020 PbFree No 10/23/2020 CoC_RoHS9_08084400 REACH209_Declaration_Contain-_08084400 Yes
10/23/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.