T10A110E - T10A Series

Series: T10A
Obsolete: 2021 -04-01 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
SIDACtor T10A DO_15 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

T10A Series are SIDACtor® devices designed protect
baseband equipment such as modems, line cards, CPE
and DSL from damaging overvoltage transients.
The series provides a cost effective through-hole
solution that enables equipment to comply with global
regulatory standards.

Features and Benefits:

  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Low Capacitance

Property (Mouseover for details) Value
di/dt @ 110°C (A/μs) 100
IDRM @ VDRM (μA) 5
Holding Current (mA) 180
Iscurr 800
Regulatory Requirements GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310 37.5
Ipp8x20 100
Peak Off-State Voltage Tip to Ring (V) 100
Pins Tip to Ring 1-2
Switching Voltage Tip to Ring (V) 142
Surge Rating A

URicon UR_QVGQ2_E128662

pdficon SIDACtor Protection Thyristor T10A Series DO 15 Datasheet

pdficon SIDACTor Protection Thyristors T10A DO 15 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
T10A110E SiBODTM AXIAL 50A - 110V HIGH IH RoHS No 01/01/1996 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.