T10A Series - Protection Thyristor For Telecommunications Applications

Series: T10A
Obsolete: 2020 -04-01 Availability: Phase Out/Obsolete

Contact the factory.

SIDACtor T10A DO_15 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

T10A Series are SIDACtor® devices designed protect
baseband equipment such as modems, line cards, CPE
and DSL from damaging overvoltage transients.
The series provides a cost effective through-hole
solution that enables equipment to comply with global
regulatory standards.

Features and Benefits:

  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Low Capacitance

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RIscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp8x20Surge RatingCompare
T10A060B
Obsolete: 2021 -04-01
50841-28005120100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A060E
Obsolete: 2021 -04-01
50841-28005180100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A062
Obsolete: 2021 -04-01
56861-28005150100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A068
Obsolete: 2021 -04-01
61941-28005150100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A080B
Obsolete: 2021 -04-01
701251-28005120100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A080E
Obsolete: 2021 -04-01
701251-28005180100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A100
Obsolete: 2021 -04-01
901401-28005150100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A110B
Obsolete: 2021 -04-01
1001421-28005120100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A110E
Obsolete: 2021 -04-01
1001421-28005180100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A120
Obsolete: 2021 -04-01
1081681-28005150100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A130
Obsolete: 2021 -04-01
1171781-28005150100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A140B
Obsolete: 2021 -04-01
1201781-28005120100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A140E
Obsolete: 2021 -04-01
1201781-28005180100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A180
Obsolete: 2021 -04-01
1702201-28005150100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A180B
Obsolete: 2021 -04-01
1702201-28005120100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A180E
Obsolete: 2021 -04-01
1702201-28005180100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A200
Obsolete: 2021 -04-01
1802751-28005150100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A220
Obsolete: 2021 -04-01
2002751-28005150100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A220B
Obsolete: 2021 -04-01
2002751-28005120100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A220E
Obsolete: 2021 -04-01
2002751-28005180100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A240
Obsolete: 2021 -04-01
2163301-28005150100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A270
Obsolete: 2021 -04-01
2453701-28005150100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A270B
Obsolete: 2021 -04-01
2453701-28005120100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
T10A270E
Obsolete: 2021 -04-01
2453701-28005180100GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
37.5100A
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
T10A060B SiBODTM AXIAL 50A - 60V LOW IH RoHS No 01/01/1996 PbFree No No
T10A060E SiBODTM AXIAL 50A - 60V HIGH IH RoHS No 01/01/1996 PbFree No No
T10A062 SiBODTM AXIAL 50A - 62V STD IH RoHS No 01/01/1996 PbFree No No
T10A068 SiBODTM AXIAL 50A - 68V STD IH RoHS No 01/01/1996 PbFree No No
T10A080B SiBODTM AXIAL 50A - 80V LOW IH RoHS No 01/01/1996 PbFree No No
T10A080E SiBODTM AXIAL 50A - 80V HIGH IH RoHS No 01/01/1996 PbFree No No
T10A100 SiBODTM AXIAL 50A - 100V STD IH RoHS No 01/01/1996 PbFree No No
T10A110B SiBODTM AXIAL 50A - 110V LOW IH RoHS No 01/01/1996 PbFree No No
T10A110E SiBODTM AXIAL 50A - 110V HIGH IH RoHS No 01/01/1996 PbFree No No
T10A120 SiBODTM AXIAL 50A - 120V STD IH RoHS No 01/01/1996 PbFree No No
T10A130 SiBODTM AXIAL 50A - 130V STD IH RoHS No 01/01/1996 PbFree No No
T10A140B SiBODTM AXIAL 50A - 140V LOW IH RoHS No 01/01/1996 PbFree No No
T10A140E SiBODTM AXIAL 50A - 140V HIGH IH RoHS No 01/01/1996 PbFree No No
T10A180 SiBODTM AXIAL 50A - 180V STD IH RoHS No 01/01/1996 PbFree No No
T10A180B SiBODTM AXIAL 50A - 180V LOW IH RoHS No 01/01/1996 PbFree No No
T10A180E SiBODTM AXIAL 50A - 180V HIGH IH RoHS No 01/01/1996 PbFree No No
T10A200 SiBODTM AXIAL 50A - 200V STD IH RoHS No 01/01/1996 PbFree No No
T10A220 SiBODTM AXIAL 50A - 220V STD IH RoHS No 01/01/1996 PbFree No No
T10A220B SiBODTM AXIAL 50A - 220V LOW IH RoHS No 01/01/1996 PbFree No No
T10A220E SiBODTM AXIAL 50A - 220V HIGH IH RoHS No 01/01/1996 PbFree No No
T10A240 SiBODTM AXIAL 50A - 240V STD IH RoHS No 01/01/1996 PbFree No No
T10A270 SiBODTM AXIAL 50A - 270V STD IH RoHS No 01/01/1996 PbFree No No
T10A270B SiBODTM AXIAL 50A - 270V LOW IH RoHS No 01/01/1996 PbFree No No
T10A270E SiBODTM AXIAL 50A - 270V HIGH IH RoHS No 01/01/1996 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACtor Protection Thyristor T10A Series DO 15 Datasheet

pdficon SIDACTor Protection Thyristors T10A DO 15 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...