P3100Q12BLRP - Q2L (A/B Rated) Series

SIDACtor Q2L 3x3QFN Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Q2L SIDACtor series provides bidirectional transient voltage protection in a low profile, chip scale package. The small package QFN (Quad Flatpak No-Lead) is ideal for dense board applications such as line cards, modems, phones, fax machines, and other telecommunication equipment.

Features:
  • RoHS compliant
  • Chip Scale Package (CSP) sizing
  • Wide range of IPP ratings including:
  • --75A for 5x310/10x700µs ITU/YDT waveform
  • --80A for 10x1000µs GR 1089 waveform
  • --100A for 10x560µs TIA-968
  • Bidirectional transient voltage protection
  • Small footprint (QFN)
  • Teccor® brand SIDACtor® technology
  • Recognized under UL E133083 file number
Protection solution to meet:
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089
  • IEC 61000-4-5
  • ITU K.20/21
  • TIA-968-A
Property (Mouseover for details) Value
Max Capacitance Tip to Ring (pF) 35
Min Capacitance Tip to Ring (pF) 20
di/dt @ 110°C (A/μs) 500
IDRM @ VDRM (μA) 5
Holding Current (mA) 150
Iscurr 800
Partner ECAD Models P3100Q12BLRP
Regulatory Requirements GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
Ipp10x700 100
Ipp2x10 250
Ipp5x310 100
Ipp5x320 100
Ipp8x20 250
Peak Off-State Voltage Tip to Ring (V) 275
Pins Tip to Ring 1-2
Switching Voltage Tip to Ring (V) 350
Surge Rating B
Package 3x3 QFN

URicon QVGQ2_E133083

pdficon SIDACtor Q2L 3x3 QFN Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P3100Q12BLRP SIDACtor? Bi 275V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
IPC_SIDACtor_QFN_3x3x1_P3100Q12BLRP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.