Q2L (A/B Rated) Series - QFN SIDACtor® Device

SIDACtor Q2L 3x3QFN Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Q2L SIDACtor series provides bidirectional transient voltage protection in a low profile, chip scale package. The small package QFN (Quad Flatpak No-Lead) is ideal for dense board applications such as line cards, modems, phones, fax machines, and other telecommunication equipment.

Features:
  • RoHS compliant
  • Chip Scale Package (CSP) sizing
  • Wide range of IPP ratings including:
  • --75A for 5x310/10x700µs ITU/YDT waveform
  • --80A for 10x1000µs GR 1089 waveform
  • --100A for 10x560µs TIA-968
  • Bidirectional transient voltage protection
  • Small footprint (QFN)
  • Teccor® brand SIDACtor® technology
  • Recognized under UL E133083 file number
Protection solution to meet:
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089
  • IEC 61000-4-5
  • ITU K.20/21
  • TIA-968-A

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P0080Q12ALRP6251-25525800550500757515075CheckOrder
P0080Q12BLRP6251-25525800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P0080Q12BLRPCheckOrder
P0300Q12ALRP25401-23515800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P0300Q12ALRPCheckOrder
P0300Q12BLRP25401-23515800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P0300Q12BLRPCheckOrder
P0640Q12ALRP58771-260408005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P0640Q12ALRPCheckOrder
P0640Q12BLRP58771-260408005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P0640Q12BLRPCheckOrder
P0720Q12ALRP65881-260408005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P0720Q12ALRPCheckOrder
P0720Q12BLRP65881-260408005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P0720Q12BLRPCheckOrder
P0900Q12ALRP75981-255358005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P0900Q12ALRPCheckOrder
P0900Q12BLRP75981-255358005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P0900Q12BLRPCheckOrder
P1100Q12ALRP901301-250308005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P1100Q12ALRPCheckOrder
P1100Q12BLRP901301-250308005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P1100Q12BLRPCheckOrder
P1300Q12ALRP1201601-245258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P1300Q12ALRPCheckOrder
P1300Q12BLRP1201601-245258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P1300Q12BLRPCheckOrder
P1500Q12ALRP1401801-240258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P1500Q12ALRPCheckOrder
P1500Q12BLRP1401801-240258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P1500Q12BLRPCheckOrder
P1800Q12ALRP1702201-235258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P1800Q12ALRPCheckOrder
P1800Q12BLRP1702201-235258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P1800Q12BLRPCheckOrder
P2300Q12ALRP1902601-235258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P2300Q12ALRPCheckOrder
P2300Q12BLRP1902601-235258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P2300Q12BLRPCheckOrder
P2600Q12ALRP2203001-235258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P2600Q12ALRPCheckOrder
P2600Q12BLRP2203001-235258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P2600Q12BLRPCheckOrder
P3100Q12ALRP2753501-235208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P3100Q12ALRPCheckOrder
P3100Q12BLRP2753501-235208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P3100Q12BLRPCheckOrder
P3500Q12ALRP3204001-230208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P3500Q12ALRPCheckOrder
P3500Q12BLRP3204001-230208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250P3500Q12BLRPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0080Q12ALRP SIDACtor? Bi 6V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No CoC_RoHS9_P0080Q12ALRP REACH211_Declaration_(Contain)_P0080Q12ALRP Yes
Contains
P0080Q12BLRP SIDACtor? Bi 6V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P0300Q12ALRP SIDACtor? Bi 25V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
IPC_P0640Q12ALRP
P0300Q12BLRP SIDACtor? Bi 25V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P0640Q12ALRP SIDACtor? Bi 58V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No CoC_RoHS9_P0640Q12ALRP REACH209_Declaration_Contain-_P0640Q12ALRP Yes
Contains IPC_P0640Q12ALRP
P0640Q12BLRP SIDACtor? Bi 58V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P0720Q12ALRP SIDACtor? Bi 65V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P0720Q12BLRP SIDACtor? Bi 65V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P0900Q12ALRP SIDACtor? Bi 75V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P0900Q12BLRP SIDACtor? Bi 75V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P1100Q12ALRP SIDACtor? Bi 90V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P1100Q12BLRP SIDACtor? Bi 90V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P1300Q12ALRP SIDACtor? Bi 120V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P1300Q12BLRP SIDACtor? Bi 120V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P1500Q12ALRP SIDACtor? Bi 140V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P1500Q12BLRP SIDACtor? Bi 140V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No CoC_RoHS9_P1500Q12BLRP REACH191_Declaration_with_Pb_P1500Q12BLRP Yes
Contains
P1800Q12ALRP SIDACtor? Bi 170V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P1800Q12BLRP SIDACtor? Bi 170V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P2300Q12ALRP SIDACtor? Bi 190V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P2300Q12BLRP SIDACtor? Bi 190V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P2600Q12ALRP SIDACtor? Bi 220V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P2600Q12BLRP SIDACtor? Bi 220V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P3100Q12ALRP SIDACtor? Bi 275V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P3100Q12BLRP SIDACtor? Bi 275V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
IPC_SIDACtor_QFN_3x3x1_P3100Q12BLRP
P3500Q12ALRP SIDACtor? Bi 320V 50A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No Yes
P3500Q12BLRP SIDACtor? Bi 320V 100A QFN 3X3 2L RoHS RoHS No 09/01/2006 PbFree No CoC_RoHS9_P3500Q12BLRP REACH209_Declaration_Contain-_P3500Q12BLRP Yes
Contains IPC_QFN_3X3_series_P3500Q12BLRP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACtor Q2L 3x3 QFN Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...