Pxxx0SxL Series - SIDACtor® Series DO-214AA

SIDACtor DO_214 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse DO-214AA SIDACtor solid state protection devices protect telecommunications equipment such as modems, line cards, fax machines, and other CPE.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P0080SAL6251-23520800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150P0080SALCheckOrder
P0080SBL6251-25020800550500GR1089 INTER-BUILDING (SERIES100100250100250P0080SBLCheckOrder
P0080SCL6251-27025800550500GR1089 INTER BUILDING200200500200400P0080SCLOrder
P0220SAL15321-24020800550500GR1089 INTER-BUILDING (SERIES757515075150P0220SALCheckOrder
P0220SBL15321-25020800550500GR1089 INTER-BUILDING (SERIES100100250100250P0220SBLCheckOrder
P0220SCL15321-27025800550500GR1089 INTER-BUILDING (SERIES200200500200400P0220SCLCheckOrder
P0300SAL25401-24015800550500GR1089 INTER-BUILDING (SERIES757515075150P0300SALCheckOrder
P0300SBL25401-25015800550500GR1089 INTER-BUILDING (SERIES100100250100250P0300SBLCheckOrder
P0300SCL25401-25020800550500GR1089 INTER BUILDING200200500200400P0300SCLCheckOrder
P0640SAL58771-240158005150500GR1089 INTER-BUILDING (SERIES757515075150P0640SALCheckOrder
P0640SBL58771-250208005150500GR1089 INTER-BUILDING (SERIES100100250100250P0640SBLCheckOrder
P0640SCL58771-2100458005150500GR1089 INTER BUILDING200200500200400P0640SCLCheckOrder
P0720SAL65881-240158005150500GR1089 INTER-BUILDING (SERIES757515075150P0720SALCheckOrder
P0720SBL65881-250208005150500GR1089 INTER-BUILDING (SERIES100100250100250P0720SBLCheckOrder
P0720SCL65881-2100458005150500GR1089 INTER BUILDING200200500200400P0720SCLCheckOrder
P0900SA75981-255358005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0900SAL75981-240158005150500GR1089 INTER-BUILDING (SERIES757515075150P0900SALCheckOrder
P0900SBL75981-250208005150500GR1089 INTER-BUILDING (SERIES100100250100250P0900SBLCheckOrder
P0900SCL75981-2100458005150500GR1089 INTER BUILDING200200500200400P0900SCLCheckOrder
P1100SAL901301-240158005150500GR1089 INTER-BUILDING (SERIES757515075150P1100SALCheckOrder
P1100SBL901301-250208005150500GR1089 INTER-BUILDING (SERIES100100250100250P1100SBLCheckOrder
P1100SCL901301-290458005150500GR1089 INTER BUILDING200200500200400P1100SCLCheckOrder
P1200SAL1001301-240158005120500GR1089 INTER-BUILDING (SERIES757515075150P1200SALCheckOrder
P1200SBL1001301-250208005120500GR1089 INTER-BUILDING (SERIES100100250100250P1200SBLCheck
P1200SCL1001301-235208005120500GR1089 INTER BUILDING200200500200400P1200SCLCheckOrder
P1300SAL1201601-240158005150500GR1089 INTER-BUILDING (SERIES757515075150P1300SALCheckOrder
P1300SBL1201601-250208005150500GR1089 INTER-BUILDING (SERIES100100250100250P1300SBLCheckOrder
P1300SCL1201601-285408005150500GR1089 INTER BUILDING200200500200400P1300SCLCheckOrder
P1500SAL1401801-240158005150500GR1089 INTER-BUILDING (SERIES757515075150P1500SALCheckOrder
P1500SBL1401801-250208005150500GR1089 INTER-BUILDING (SERIES100100250100250P1500SBLCheckOrder
P1500SCL1401801-270258005150500GR1089 INTER BUILDING200200500200400P1500SCLCheckOrder
P1800SAL1702201-235158005150500GR1089 INTER-BUILDING (SERIES757515075150P1800SALCheckOrder
P1800SBL1702201-250208005150500GR1089 INTER-BUILDING (SERIES100100250100250P1800SBLCheckOrder
P1800SCL1702201-270258005150500GR1089 INTER BUILDING200200500200400P1800SCLCheckOrder
P2000SAL1802201-235158005120500GR1089 INTER-BUILDING (SERIES757515075150P2000SALCheckOrder
P2000SBL1802201-250208005120500GR1089 INTER-BUILDING (SERIES100100250100250P2000SBLCheckOrder
P2000SCL1802201-235258005120500GR1089 INTER BUILDING200200500200400P2000SCLCheckOrder
P2100SAL1802401-235158005150500GR1089 INTER-BUILDING (SERIES757515075150P2100SALCheckOrder
P2100SBL1802401-235208005150500GR1089 INTER-BUILDING (SERIES100100250100250P2100SBLCheckOrder
P2100SCL1802401-270258005150500GR1089 INTER-BUILDING (SERIES200200500200400P2100SCLCheckOrder
P2300SAL1902601-235158005150500GR1089 INTER-BUILDING (SERIES757515075150P2300SALCheckOrder
P2300SBL1902601-250208005150500GR1089 INTER-BUILDING (SERIES100100250100250P2300SBLCheckOrder
P2300SCL1902601-270258005150500GR1089 INTER BUILDING200200500200400P2300SCLCheck
P2500SAL2302901-235158005120500GR1089 INTER-BUILDING (SERIES757515075150P2500SALCheckOrder
P2500SBL2302901-250208005120500GR1089 INTER-BUILDING (SERIES100100250100250P2500SBLCheckOrder
P2500SCL2302901-270308005120500GR1089 INTER BUILDING200200500200400P2500SCLCheckOrder
P2600SAL2203001-235158005150500GR1089 INTER-BUILDING (SERIES757515075150P2600SALCheckOrder
P2600SBL2203001-235208005150500GR1089 INTER-BUILDING (SERIES100100250100250P2600SBLCheckOrder
P2600SCL2203001-270308005150500GR1089 INTER BUILDING200200500200400P2600SCLCheckOrder
P3100SAL2753501-235158005150500GR1089 INTER-BUILDING (SERIES757515075150P3100SALCheckOrder
P3100SBL2753501-235208005150500GR1089 INTER-BUILDING (SERIES100100250100250P3100SBLCheckOrder
P3100SCL2753501-270308005150500GR1089 INTER BUILDING200200500200400P3100SCLCheckOrder
P3500SAL3204001-235158005150500GR1089 INTER-BUILDING (SERIES757515075150P3500SALCheckOrder
P3500SBL3204001-235208005150500GR1089 INTER-BUILDING (SERIES100100250100250P3500SBLCheckOrder
P3500SCL3204001-265258005150500GR1089 INTER BUILDING200200500200400P3500SCLCheckOrder
P4500SBL4005301-250208005150500GR1089 INTER-BUILDING (SERIES100100250100250P4500SBLCheckOrder
P4500SCL4005301-265258005150500GR1089 INTER BUILDING200200500200400P4500SCLCheckOrder
P0080SA
Obsolete: 2008 -12-31
Replaced By: P0080SAL
6251-25525800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0080SB
Obsolete: 2008 -12-31
Replaced By: P0080SBL
6251-25525800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P0080SC
Obsolete: 2008 -12-31
Replaced By: P0080SCL
6251-226035800550500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0300SA
Obsolete: 2008 -12-31
25401-23515800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0300SB
Obsolete: 2008 -12-31
25401-23515800550500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P0300SC
Obsolete: 2008 -12-31
25401-225025800550500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0640SA
Obsolete: 2008 -12-31
58771-260408005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0640SB
Obsolete: 2008 -12-31
58771-260408005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P0640SC
Obsolete: 2008 -12-31
58771-21551058005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0720SA
Obsolete: 2008 -12-31
65881-260358005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0720SB
Obsolete: 2008 -12-31
65881-260358005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P0720SC
Obsolete: 2008 -12-31
65881-21451008005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0900SB
Obsolete: 2008 -12-31
75981-255358005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P0900SC
Obsolete: 2008 -12-31
75981-2135958005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1100SA
Obsolete: 2008 -12-31
901301-250308005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1100SB
Obsolete: 2008 -12-31
901301-250308005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P1100SC
Obsolete: 2008 -12-31
901301-2115758005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1200SA
Obsolete: 2008 -12-31
1001301-245308005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1200SB
Obsolete: 2008 -12-31
1001301-245308005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P1200SC
Obsolete: 2008 -12-31
1001301-2110458005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1300SA
Obsolete: 2008 -12-31
1201601-245258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1300SB
Obsolete: 2008 -12-31
1201601-245258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P1300SC
Obsolete: 2008 -12-31
1201601-2105408005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1500SA
Obsolete: 2008 -12-31
1401801-240258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1500SB
Obsolete: 2008 -12-31
1401801-240258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P1500SC
Obsolete: 2008 -12-31
1401801-295358005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1800SA
Obsolete: 2008 -12-31
1702201-235258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1800SB
Obsolete: 2008 -12-31
1702201-235258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P1800SC
Obsolete: 2008 -12-31
1702201-290358005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2000SA
Obsolete: 2008 -12-31
1802201-235258005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2000SB
Obsolete: 2008 -12-31
1802201-235258005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2000SC
Obsolete: 2008 -12-31
1802201-290358005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2300SA
Obsolete: 2008 -12-31
1902501-235258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2300SB
Obsolete: 2008 -12-31
1902501-235258005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2300SC
Obsolete: 2008 -12-31
1902501-280308005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2500SA
Obsolete: 2008 -12-31
2302901-235208005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2500SB
Obsolete: 2008 -12-31
2302901-235208005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2500SC
Obsolete: 2008 -12-31
2302901-285308005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P2600SA
Obsolete: 2008 -12-31
2203001-235208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2600SB
Obsolete: 2008 -12-31
2203001-235208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2600SC
Obsolete: 2008 -12-31
2203001-280308005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3100SA
Obsolete: 2008 -12-31
2753501-235208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P3100SB
Obsolete: 2008 -12-31
2753501-235208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P3100SC
Obsolete: 2008 -12-31
2753501-270308005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P3500SA
Obsolete: 2008 -12-31
3204001-235208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P3500SB
Obsolete: 2008 -12-31
3204001-235208005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P3500SC
Obsolete: 2008 -12-31
3204001-265258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0080SARP SIDACtor® Bi 6V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0080SALRP SIDACtor® Bi 6V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0080SALRP REACH_SVHC Declaration (Contain)_P0080SALRP.pdf Yes
Contains IPC_P1800S1ALRP_PxxxxSALRP__PxxxxSAMCLRP-65mil_-S1
P0080SBRP SIDACtor® Bi 6V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0080SBLRP SIDACtor® Bi 6V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0080SBLRP REACH209_Declaration_Contain-_P0080SBLRP Yes
Contains
P0080SCRP SIDACtor® Bi 6V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0080SCLRP SIDACtor® Bi 6V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0080SCLRP REACH_SVHC Declaration (Contain)_P0080SCLRP Yes
Contains
P0220SALRP SIDACtor® Bi 22V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No 07/08/2012 CoC_RoHS9_P0220SALRP REACH197_Declaration_with_Pb_P0220SALRP Yes
07/08/2012
Contains
P0220SBLRP SIDACtor® Bi 22V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No 07/08/2012 Yes
07/08/2012
P0220SCLRP SIDACtor® Bi 22V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No 07/08/2012 CoC_RoHS9_P0220SCLRP REACH211_Declaration_(Contain)_P0220SCLRP Yes
07/08/2012
Contains IPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1
P0300SARP SIDACtor® Bi 25V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0300SALRP SIDACtor® Bi 25V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0300SALRP Yes
IPC_P1800S1ALRP_PxxxxSALRP__PxxxxSAMCLRP-65mil_-S1
P0300SBRP SIDACtor® Bi 25V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0300SBLRP SIDACtor® Bi 25V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0300SBLRP REACH205_Declaration_Contain-_P0300SBLRP Yes
Contains
P0300SCRP SIDACtor® Bi 25V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0300SCLRP SIDACtor® Bi 25V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0300SCLRP REACH_SVHC Declaration (Contain)_P0300SCLRP Yes
Contains IPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1-.pd
P0640SARP SIDACtor® Bi 58V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0640SALRP SIDACtor® Bi 58V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0640SALRP REACH211_Declaration_(Contain)_P0640SALRP Yes
Contains
P0640SBRP SIDACtor® Bi 58V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0640SBLRP SIDACtor® Bi 58V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0640SBLRP REACH211_Declaration_Contain-_P0640SBLRP Yes
Contains IPC_P0640SBLRP_-_pxxx0s
P0640SCRP SIDACtor® Bi 58V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0640SCLRP SIDACtor® Bi 58V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0640SCLRP REACH_SVHC Declaration (Contain)_P0640SCLRP Yes
Contains IPC_PxxxxS-MCLRP-_PxxxxSB-MCLRP-_PxxxxSDLRP__opt1
P0720SARP SIDACtor® Bi 65V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0720SALRP SIDACtor® Bi 65V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0720SALRP REACH219_Declaration_(Contain)_P0720SALRP Yes
Contains
P0720SBRP SIDACtor® Bi 65V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0720SBLRP SIDACtor® Bi 65V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No REACH211_Declaration_Contain-_P0720SBLRP Yes
Contains
P0720SCRP SIDACtor® Bi 65V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0720SCLRP SIDACtor® Bi 65V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0720SCLRP REACH_SVHC Declaration (Contain)_P0720SCLRP Yes
Contains IPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1
P0900SA SIDACtor® Bi 75V 50A DO214 2L RoHS No 09/01/2004 PbFree No 07/18/2012 Yes
07/18/2012
P0900SARP SIDACtor® Bi 75V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0900SALRP SIDACtor® Bi 75V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0900SALRP Yes
P0900SBRP SIDACtor® Bi 75V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0900SBLRP SIDACtor® Bi 75V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P0900SCRP SIDACtor® Bi 75V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0900SCLRP SIDACtor® Bi 75V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0900SCLRP REACH209_Declaration_Contain-_P0900SCLRP Yes
Contains
P1100SARP SIDACtor® Bi 90V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1100SALRP SIDACtor® Bi 90V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P1100SALRP REACH211_Declaration_Contain-_P1100SALRP Yes
Contains IPC_DO-214_2L_PXXX2SA-BLRP
P1100SBRP SIDACtor® Bi 90V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1100SBLRP SIDACtor® Bi 90V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P1100SCRP SIDACtor® Bi 90V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1100SCLRP SIDACtor® Bi 90V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P1100SCLRP Yes
P1200SARP SIDACtor® Bi 100V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1200SALRP SIDACtor® Bi 100V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P1200SBRP SIDACtor® Bi 100V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1200SBLRP SIDACtor® Bi 100V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P1200SCRP SIDACtor® Bi 100V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1200SCLRP SIDACtor® Bi 100V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P1300SARP SIDACtor® Bi 120V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1300SALRP SIDACtor® Bi 120V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P1300SBRP SIDACtor® Bi 120V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1300SBLRP SIDACtor® Bi 120V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P1300SCRP SIDACtor® Bi 120V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1300SCLRP SIDACtor® Bi 120V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P1300SCLRP Yes
P1500SARP SIDACtor® Bi 140V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1500SALRP SIDACtor® Bi 140V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P1500SBRP SIDACtor® Bi 140V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1500SBLRP SIDACtor® Bi 140V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P1500SBLRP REACH197_Declaration_with_Pb_P1500SBLRP Yes
Contains
P1500SCRP SIDACtor® Bi 140V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1500SCLRP SIDACtor® Bi 140V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No REACH197_Declaration_with_Pb_P1500SCLRP Yes
Contains
P1800SARP SIDACtor® Bi 170V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1800SALRP SIDACtor® Bi 170V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P1800SBRP SIDACtor® Bi 170V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1800SBLRP SIDACtor® Bi 170V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No REACH201_Declaration_with_Pb_P1800SBLRP Yes
Contains
P1800SCRP SIDACtor® Bi 170V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1800SCLRP SIDACtor® Bi 170V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P1800SCLRP Yes
P2000SARP SIDACtor® Bi 180V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2000SALRP SIDACtor® Bi 180V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P2000SBRP SIDACtor® Bi 180V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2000SBLRP SIDACtor® Bi 180V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P2000SCRP SIDACtor® Bi 180V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2000SCLRP SIDACtor® Bi 180V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P2100SALRP SIDACtor® Bi 180V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2100SBLRP SIDACtor® Bi 180V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2100SCLRP SIDACtor® 190V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No 07/09/2012 Yes
07/09/2012
P2300SARP SIDACtor® Bi 190V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2300SALRP SIDACtor® Bi 190V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P2300SBRP SIDACtor® Bi 190V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2300SBLRP SIDACtor® Bi 190V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P2300SCRP SIDACtor® Bi 190V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2300SCLRP SIDACtor® Bi 190V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P2300SCLRP REACH205_Declaration_Contain-_P2300SCLRP Yes
Contains IPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1
P2500SARP SIDACtor® Bi 230V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2500SALRP SIDACtor® Bi 230V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P2500SBRP SIDACtor® Bi 230V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2500SBLRP SIDACtor® Bi 230V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P2500SCRP SIDACtor® Bi 230V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2500SCLRP SIDACtor® Bi 230V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P2500SCLRP REACH197_Declaration_with_Pb_P2500SCLRP Yes
Contains
P2600SARP SIDACtor® Bi 220V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2600SALRP SIDACtor® Bi 220V 50A DO214 2L ROHS RoHS No 09/01/2004 PbFree No Yes
P2600SBRP SIDACtor® Bi 220V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2600SBLRP SIDACtor® Bi 220V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P2600SBLRP REACH191_Declaration_with_Pb_P2600SBLRP Yes
Contains
P2600SCRP SIDACtor® Bi 220V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2600SCLRP SIDACtor® Bi 220V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P2600SCLRP REACH219_Declaration_(Contain)_P2600SCLRP Yes
Contains
P3100SARP SIDACtor® Bi 275V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P3100SALRP SIDACtor® Bi 275V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P3100SALRP REACH209_Declaration_Contain-_P3100SALRP Yes
Contains IPC_P1800S1ALRP_PxxxxSALRP__PxxxxSAMCLRP-65mil_-S1
P3100SBRP SIDACtor® Bi 275V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P3100SBLRP SIDACtor® Bi 275V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P3100SBLRP REACH_SVHC Declaration (Contain)_P3100SBLRP Yes
Contains IPC_PxxxxS-MCLRP-_PxxxxSB-MCLRP-_PxxxxSDLRP__opt1
P3100SCRP SIDACtor® Bi 275V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P3100SCLRP SIDACtor® Bi 275V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P3100SCLRP REACH219_Declaration_(Contain)_P3100SCLRP Yes
Contains IPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1
P3500SARP SIDACtor® Bi 320V 50A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P3500SALRP SIDACtor® Bi 320V 50A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P3500SALRP REACH211_Declaration_Contain-_P3500SALRP Yes
Contains
P3500SBRP SIDACtor® Bi 320V 100A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P3500SBLRP SIDACtor® Bi 320V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No REACH201_Declaration_with_Pb_P3500SBLRP Yes
Contains
P3500SCRP SIDACtor® Bi 320V 500A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P3500SCLRP SIDACtor® Bi 320V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P3500SCLRP Yes
IPC_DO-214AA_2L-PxxxxSCLRP__PxxxxSCMCLRP-80mil_-S1
P4500SBLRP SIDACtor® Bi 400V 100A DO214 2L RoHS RoHS No 09/01/2004 PbFree No 06/15/2015 CoC_RoHS9_P4500SBLRP REACH_SVHC Declaration (Contain)_P4500SBLRP Yes
02/18/2013
Contains
P4500SCLRP SIDACtor® Bi 400V 500A DO214 2L RoHS RoHS No 09/01/2004 PbFree No 06/15/2015 CoC_RoHS9_P4500SCLRP REACH_SVHC Declaration (Contain)_P4500SCLRP Yes
11/07/2012
Contains IPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse_SIDACtor_Pxxx0SxL_Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...