background-waves

P0220SCL

Product Status| Activei

P0220SCL

SIDACtor® Bi 22V 500A DO214 2L RoHS | Series: Pxxx0SxL
info
Littelfuse DO-214AA SIDACtor solid state protection devices protect telecommunications equipment such as modems, line cards, fax machines, and other CPE.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.
PropertyValue
VDRM T-R (V)
15
VS T-R (V)
32
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
70
CO 2V T-R MIN (pF)
25
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
50
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Package
DO-214AA
Circuit Diagram
Single Chip
Type
Broadband Optimized SIDACtor Device
Configuration
Single Device
On-State Voltage Vt
4
Dye Type Rating
C
ITSM 60Hz (A)
35
Circuit Name
Single Chip

P0220SCL Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P0220SCL
P0220SCLRPSIDACtor® Bi 22V 500A DO214 2L RoHSRoHS9/1/2004NoPdf IconCoC_RoHS9_P0220SCLRPPdf IconREACH211_Declaration_(Contain)_P0220SCLRPContainsYes7/8/2012Pdf IconIPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.