background-waves

P3100SBL

Product Status| Activei

P3100SBL

SIDACtor® Bi 275V 100A DO214 2L RoHS | Series: Pxxx0SxL
info
Littelfuse DO-214AA SIDACtor solid state protection devices protect telecommunications equipment such as modems, line cards, fax machines, and other CPE.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.
PropertyValue
VDRM T-R (V)
275
VS T-R (V)
350
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
35
CO 2V T-R MIN (pF)
20
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
Ipp5x310
100
Ipp10x700
100
Ipp2x10
250
Ipp5x320
100
Ipp8x20
250
Package
DO-214AA
Circuit Diagram
Single Chip
Type
SIDACTOR DEVICE
Configuration
Single Device
On-State Voltage Vt
4
Dye Type Rating
B
ITSM 60Hz (A)
30
Circuit Name
Single Chip

P3100SBL Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P3100SBL
P3100SBLRPSIDACtor® Bi 275V 100A DO214 2L RoHSRoHS9/1/2004NoPdf IconCoC_RoHS9_P3100SBLRPPdf IconREACH_SVHC Declaration (Contain)_P3100SBLRPContainsYesPdf IconIPC_PxxxxS-MCLRP-_PxxxxSB-MCLRP-_PxxxxSDLRP__opt1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.