Q4015L5 - Qxx15xx/Qxx16xHx Series

Series: Qxx15xx/Qxx16xHx
Replaced By: Q4015L5TP Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Thyristor Qxx15xx Qxx16xHx Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

15 Amp and 16 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits:

  • RoHS Compliant
  • Glass - passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 200 A
  • Electrically isolated package "L - Package" and UL recognized for 2500Vrms
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point sine wave
  • Requires only a small gate activation pulse in each half-cycle

Applications:

  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.
  • Typical applications are AC solid-state switches, light dimmers, power tools, lawn care equipment, home/brown goods and white goods appliances.
  • Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

pdficon Discrete Thyristors Qxx15xx/Qxx16xHx Series Datasheet

15 Amp and 16 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
Q4015L553 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L556 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L5 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L558 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L555 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L559 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.