Qxx15xx/Qxx16xHx Series - 15 Amp Standard & 16 Amp Alternistor (High Commutation) Triacs

Thyristor Qxx15xx Qxx16xHx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

15 Amp and 16 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits:

  • RoHS Compliant
  • Glass - passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 200 A
  • Electrically isolated package "L - Package" and UL recognized for 2500Vrms
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point sine wave
  • Requires only a small gate activation pulse in each half-cycle

Applications:

  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.
  • Typical applications are AC solid-state switches, light dimmers, power tools, lawn care equipment, home/brown goods and white goods appliances.
  • Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
Partner ECAD ModelsStockSamplesCompare
Q4015L5
Replaced By: Q4015L5TP
154000.0055050501.6200100
Q4015L5TP154000.0055050501.6200100Q4015L5TPCheckOrder
Q4015N5154000.0055050501.6200100Q4015N5CheckOrder
Q4015R5TP154000.0055050501.6200100Q4015R5TPCheckOrder
Q4016LH2TP164000.0051010101.6200100Q4016LH2TPCheckOrder
Q4016LH3TP164000.0052020201.6200100Q4016LH3TPCheckOrder
Q4016LH4TP164000.0053535351.6200100Q4016LH4TPCheckOrder
Q4016LH6TP164000.058080801.6200100Q4016LH6TPCheckOrder
Q4016NH2164000.0051010101.6200100Q4016NH2CheckOrder
Q4016NH3164000.0052020201.6200100Q4016NH3CheckOrder
Q4016NH4164000.0053535351.6200100Q4016NH4CheckOrder
Q4016NH6164000.058080801.6200100Q4016NH6CheckOrder
Q4016RH2TP164000.0051010101.6200100Q4016RH2TPCheckOrder
Q4016RH3TP164000.0052020201.6200100Q4016RH3TPCheckOrder
Q4016RH4TP164000.0053535351.6200100Q4016RH4TPCheckOrder
Q4016RH6TP164000.058080801.6200100Q4016RH6TPCheckOrder
Q6015L5
Replaced By: Q6015L5TP
156000.0055050501.6200100
Q6015L5TP156000.0055050501.6200100Q6015L5TPCheckOrder
Q6015N5156000.0055050501.6200100Q6015N5CheckOrder
Q6015R5TP156000.0055050501.6200100Q6015R5TPCheckOrder
Q6016LH2TP166000.0051010101.6200100Q6016LH2TPCheckOrder
Q6016LH3TP166000.0052020201.6200100Q6016LH3TPCheckOrder
Q6016LH4TP166000.0053535351.6200100Q6016LH4TPCheckOrder
Q6016LH6
Replaced By: Q6016LH6TP
166000.058080801.6200100
Q6016LH6TP166000.058080801.6200100Q6016LH6TPCheckOrder
Q6016NH2166000.0051010101.6200100Q6016NH2CheckOrder
Q6016NH3166000.0052020201.6200100Q6016NH3CheckOrder
Q6016NH4166000.0053535351.6200100Q6016NH4CheckOrder
Q6016NH6166000.058080801.6200100Q6016NH6CheckOrder
Q6016RH2TP166000.0051010101.6200100Q6016RH2TPCheckOrder
Q6016RH3TP166000.0052020201.6200100Q6016RH3TPCheckOrder
Q6016RH4TP166000.0053535351.6200100Q6016RH4TPCheckOrder
Q6016RH6TP166000.058080801.6200100Q6016RH6TPCheckOrder
Q8015L5TP158000.0055050501.6200100Q8015L5TPCheckOrder
Q8015N5158000.0055050501.6200100Q8015N5CheckOrder
Q8015R5TP158000.0055050501.6200100Q8015R5TPCheckOrder
Q8016LH2TP168000.0051010101.6200100Q8016LH2TPCheckOrder
Q8016LH3TP168000.0052020201.6200100Q8016LH3TPCheckOrder
Q8016LH4TP168000.0053535351.6200100Q8016LH4TPCheckOrder
Q8016LH6TP168000.18080801.6200100Q8016LH6TPCheckOrder
Q8016NH2168000.0051010101.6200100Q8016NH2CheckOrder
Q8016NH3168000.0052020201.6200100Q8016NH3CheckOrder
Q8016NH4168000.0053535351.6200100Q8016NH4CheckOrder
Q8016NH6168000.18080801.6200100Q8016NH6CheckOrder
Q8016RH2TP168000.0051010101.6200100Q8016RH2TPCheckOrder
Q8016RH3TP168000.0052020201.6200100Q8016RH3TPCheckOrder
Q8016RH4TP168000.0053535351.6200100Q8016RH4TPCheckOrder
Q8016RH6TP168000.18080801.6200100Q8016RH6TPCheckOrder
QK015L5TP1510000.0055050501.6200100QK015L5TPCheckOrder
QK015N51510000.0055050501.6200100QK015N5CheckOrder
QK015R5TP1510000.0055050501.6200100QK015R5TPCheckOrder
QK016LH2TP1610000.0051010101.6200100QK016LH2TPCheckOrder
QK016LH3TP1610000.0052020201.6200100QK016LH3TPCheckOrder
QK016LH4TP1610000.0053535351.6200100QK016LH4TPCheckOrder
QK016LH6TP1610000.18080801.6200100QK016LH6TPCheckOrder
QK016NH21610000.0051010101.6200100QK016NH2CheckOrder
QK016NH31610000.0052020201.6200100QK016NH3CheckOrder
QK016NH41610000.0053535351.6200100QK016NH4CheckOrder
QK016NH61610000.18080801.6200100QK016NH6CheckOrder
QK016RH2TP1610000.0051010101.6200100QK016RH2TPCheckOrder
QK016RH3TP1610000.0052020201.6200100QK016RH3TPCheckOrder
QK016RH4TP1610000.0053535351.6200100QK016RH4TPCheckOrder
QK016RH6TP1610000.18080801.6200100QK016RH6TPCheckOrder
Q2015L5
Obsolete: 2011 -12-31
Replaced By: Q4015L5
152000.055050501.6200100
Q2015N5
Obsolete: 2011 -12-31
Replaced By: Q4015N5
152000.055050501.6200100
Q2015R5
Obsolete: 2011 -12-31
Replaced By: Q4015R5
152000.055050501.6200100
Q2016LH3
Obsolete: 2011 -12-31
Replaced By: Q4016LH3
162000.052020201.6200100
Q2016LH4
Obsolete: 2011 -12-31
Replaced By: Q4016LH4
162000.053535351.6200100
Q2016LH6
Obsolete: 2011 -12-31
Replaced By: Q4016LH6
162000.058080801.6200100
Q2016NH3
Obsolete: 2011 -12-31
Replaced By: Q4016NH3
162000.052020201.6200100
Q2016NH4
Obsolete: 2011 -12-31
Replaced By: Q4016NH4
162000.053535351.6200100
Q2016NH6
Obsolete: 2011 -12-31
Replaced By: Q4016NH6
162000.058080801.6200100
Q2016RH3
Obsolete: 2011 -12-31
Replaced By: Q4016RH3
162000.052020201.6200100
Q2016RH4
Obsolete: 2011 -12-31
Replaced By: Q4016RH4
162000.053535351.6200100
Q2016RH6
Obsolete: 2011 -12-31
Replaced By: Q4016RH6
162000.058080801.6200100
Q4015R5
Obsolete: 2016 -03-31
Replaced By: Q4015R5TP
154000.0055050501.6200100
Q4016LH2
Obsolete: 2016 -03-31
Replaced By: Q4016LH2TP
164000.0051010101.6200100
Q4016LH3
Obsolete: 2016 -03-31
Replaced By: Q4016LH3TP
164000.0052020201.6200100
Q4016LH4
Obsolete: 2016 -03-31
Replaced By: Q4016LH4TP
164000.0053535351.6200100
Q4016LH6
Obsolete: 2016 -03-31
Replaced By: Q4016LH6TP
164000.058080801.6200100
Q4016RH2
Obsolete: 2016 -03-31
Replaced By: Q4016RH2TP
164000.0051010101.6200100
Q4016RH3
Obsolete: 2016 -03-31
Replaced By: Q4016RH3TP
164000.0052020201.6200100
Q4016RH4
Obsolete: 2016 -03-31
Replaced By: Q4016RH4TP
164000.0053535351.6200100
Q4016RH6
Obsolete: 2016 -03-31
Replaced By: Q4016RH6TP
164000.058080801.6200100
Q6015R5
Obsolete: 2016 -03-31
Replaced By: Q6015R5TP
156000.0055050501.6200100
Q6016LH2
Obsolete: 2016 -03-31
Replaced By: Q6016LH2TP
166000.0051010101.6200100
Q6016LH3
Obsolete: 2016 -03-31
Replaced By: Q6016LH3TP
166000.0052020201.6200100
Q6016LH4
Obsolete: 2016 -03-31
Replaced By: Q6016LH4TP
166000.0053535351.6200100
Q6016RH2
Obsolete: 2016 -03-31
Replaced By: Q6016RH2TP
166000.0051010101.6200100
Q6016RH3
Obsolete: 2016 -03-31
Replaced By: Q6016RH3TP
166000.0052020201.6200100
Q6016RH4
Obsolete: 2016 -03-31
Replaced By: Q6016RH4TP
166000.0053535351.6200100
Q6016RH6
Obsolete: 2016 -03-31
Replaced By: Q6016RH6TP
166000.058080801.6200100
Q8015L5
Obsolete: 2016 -03-31
Replaced By: Q8015L5TP
158000.0055050501.6200100
Q8015R5
Obsolete: 2016 -03-31
Replaced By: Q8015R5TP
158000.0055050501.6200100
Q8016LH2
Obsolete: 2016 -03-31
Replaced By: Q8016LH2TP
168000.0051010101.6200100
Q8016LH3
Obsolete: 2016 -03-31
Replaced By: Q8016LH3TP
168000.0052020201.6200100
Q8016LH4
Obsolete: 2016 -03-31
Replaced By: Q8016LH4TP
168000.0053535351.6200100
Q8016LH6
Obsolete: 2016 -03-31
Replaced By: Q8016LH6TP
168000.18080801.6200100
Q8016RH2
Obsolete: 2016 -03-31
Replaced By: Q8016RH2TP
168000.0051010101.6200100
Q8016RH3
Obsolete: 2016 -03-31
Replaced By: Q8016RH3TP
168000.0052020201.6200100
Q8016RH4
Obsolete: 2016 -03-31
Replaced By: Q8016RH4TP
168000.0053535351.6200100
Q8016RH6
Obsolete: 2016 -03-31
Replaced By: Q8016RH6TP
168000.18080801.6200100
QK015L5
Obsolete: 2016 -03-31
Replaced By: QK015L5TP
1510000.0055050501.6200100
QK015R5
Obsolete: 2016 -03-31
Replaced By: QK015R5TP
1510000.0055050501.6200100
QK016LH2
Obsolete: 2016 -03-31
Replaced By: QK016LH2TP
1610000.0051010101.6200100
QK016LH3
Obsolete: 2016 -03-31
Replaced By: QK016LH3TP
1610000.0052020201.6200100
QK016LH4
Obsolete: 2016 -03-31
Replaced By: QK016LH4TP
1610000.0053535351.6200100
QK016LH6
Obsolete: 2016 -03-31
Replaced By: QK016LH6TP
1610000.18080801.6200100
QK016RH2
Obsolete: 2016 -03-31
Replaced By: QK016RH2TP
1610000.0051010101.6200100
QK016RH3
Obsolete: 2016 -03-31
Replaced By: QK016RH3TP
1610000.0052020201.6200100
QK016RH4
Obsolete: 2016 -03-31
Replaced By: QK016RH4TP
1610000.0053535351.6200100
QK016RH6
Obsolete: 2016 -03-31
Replaced By: QK016RH6TP
1610000.18080801.6200100
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
Q2015L5 Triac 200V 15A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q2015N5RP Triac 200V 15A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2015N5TP Triac 200V 15A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2015R5 Triac 200V 15A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q2016LH3 Triac 200V 16A 20-20-20 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q2016LH4 Altnstr 200V 16A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q2016LH6 Triac 200V 16A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q2016NH3TP Altnstr 200V 16A 20-20-20 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2016NH3RP Altnstr 200V 16A 20-20-20 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2016NH4RP Altnstr 200V 16A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2016NH4TP Altnstr 200V 16A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2016NH6RP Altnstr 200V 16A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2016NH6TP Altnstr 200V 16A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2016RH3 Altnstr 200V 16A 20-20-20 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q2016RH4 Altnstr 200V 16A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q2016RH6 Altnstr 200V 16A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4015L553 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L556 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L5 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L558 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L555 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L559 Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4015L5TP Triac 400V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q4015L5TP Yes
IPC_Q4015L5TP
Q4015N5RP Triac 400V 15A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q4015N5RP REACH209_Declaration_Contain-_Q4015N5RP Yes
Contains
Q4015N5TP Triac 400V 15A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q4015N5TP REACH209_Declaration_Contain-_Q4015N5TP Yes
Contains
Q4015R5 Triac 400V 15A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4016LH2 Altnstr 400V 16A 10-10-10 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4016LH3 Altnstr 400V 16A 20-20-20 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4016LH3TP Altnstr 400V 16A 20-20-20 mA TO220 Iso RoHS No 08/05/2014 PbFree No 07/14/2017 CoC_RoHS9_Q4016LH3TP REACH219_Declaration_(Contain)_Q4016LH3TP Yes
08/05/2014
Contains IPC_Q4016LH3TP
Q4016LH4 Altnstr 400V 16A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4016LH6 Altnstr 400V 16A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4016NH2TP Altnstr 400V 16A 10-10-10 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4016NH2RP Altnstr 400V 16A 10-10-10 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4016NH3RP Altnstr 400V 16A 20-20-20 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q4016NH3RP REACH219_Declaration_(Contain)_Q4016NH3RP Yes
Contains
Q4016NH3TP Altnstr 400V 16A 20-20-20 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q4016NH3TP REACH197_Declaration_with_Pb_Q4016NH3TP
Contains
Q4016NH4TP Altnstr 400V 16A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4016NH4RP Altnstr 400V 16A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4016NH6RP Altnstr 400V 16A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4016NH6TP Altnstr 400V 16A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4016RH2 Altnstr 400V 16A 10-10-10 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4016RH3 Altnstr 400V 16A 20-20-20 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4016RH4 Altnstr 400V 16A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4016RH6 Altnstr 400V 16A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6015L565 Triac 600V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6015L5 TRIAC 600V 15A 50-50-50 MA TO220 ISO RoHS No 03/01/2005 PbFree No Yes
Q6015L558 Triac 600V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6015L556 Triac 600V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6015L552 Triac 600V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6015L5TP Triac 600V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6015L5TP REACH209_Declaration_Contain-_Q6015L5TP
Contains
Q6015N5RP Triac 600V 15A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6015N5RP REACH_SVHC Declaration (Contain)_Q6015N5RP Yes
Contains IPC_Q4015Nx, Q6015Nx, Q8015Nx, QK015Nx_Series
Q6015N5TP Triac 600V 15A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6015R5 Triac 600V 15A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6015R5TP Triac 600V 15A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6015R5TP REACH209_Declaration_Contain-_Q6015R5TP Yes
Contains
Q6016LH2 Altnstr 600V 16A 10-10-10 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6016LH2TP Altnstr 600V 16A 10-10-10 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/09/2012 CoC_RoHS9_Q6016LH2TP Yes
07/09/2012
IPC_Thyristor_TO-220L_isolated_Q6016LH2TP
Q6016LH3 Altnstr 600V 16A 20-20-20 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6016LH3TP Altenstr 600v 16A 20-20-20mA TO220 Iso RoHS No 08/05/2014 PbFree No 10/28/2014 CoC_RoHS9_Q6016LH3TP REACH197_Declaration_with_Pb_Q6016LH3TP Yes
08/05/2014
Contains
Q6016LH4 Altnstr 600V 16A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6016LH4TP Altnstr 600V 16A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6016LH651 Altnstr 600V 16A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6016LH653 Altnstr 600V 16A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6016LH6 ALTNSTR 600V 16A 80-80-80 MA TO220 ISO RoHS No 01/01/1996 PbFree No Yes
Q6016LH653TP Altnstr 600V 16A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6016LH6TP Altnstr 600V 16A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6016LH6TP REACH211_Declaration_(Contain)_Q6016LH6TP Yes
Contains
Q6016NH2TP Altnstr 600V 16A 10-10-10 mA TO263 RoHS No 01/01/1996 PbFree No REACH_SVHC Declaration (Contain)_Q6016NH2TP Yes
Contains
Q6016NH2RP Altnstr 600V 16A 10-10-10 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6016NH3TP Altnstr 600V 16A 20-20-20 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6016NH3RP Altnstr 600V 16A 20-20-20 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6016NH3RP REACH191_Declaration_with_Pb_Q6016NH3RP
Contains
Q6016NH4RP Altnstr 600V 16A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6016NH4RP REACH211_Declaration_Contain-_Q6016NH4RP Yes
Contains
Q6016NH4TP Altnstr 600V 16A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6016NH4TP REACH211_Declaration_Contain-_Q6016NH4TP Yes
Contains
Q6016NH6TP Altnstr 600V 16A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6016NH6RP Altnstr 600V 16A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6016RH2 Altnstr 600V 16A 10-10-10 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6016RH3 Altnstr 600V 16A 20-20-20 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6016RH3TP Altnstr 600V 16A 20-20-20 mA TO220 RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
Q6016RH4 Altnstr 600V 16A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6016RH4TP Altnstr 600V 16A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6016RH4TP REACH211_Declaration_Contain-_Q6016RH4TP Yes
Contains IPC_Q6016RH4TP
Q6016RH6 Altnstr 600V 16A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6016RH6TP Altnstr 600V 16A 80-80-80 mA TO220 RoHS No 03/18/2015 PbFree No 06/16/2015 Yes
09/21/2009
Q8015L5 Triac 800V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q8015L5TP Triac 800V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q8015L5TP Yes
Q8015N5RP Triac 800V 15A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8015N5TP Triac 800V 15A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8015R5 Triac 800V 15A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8016LH2 Altnstr 800V 16A 10-10-10 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q8016LH3 Altnstr 800V 16A 20-20-20 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q8016LH4 Altnstr 800V 16A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q8016LH4TP Altnstr 800V 16A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q8016LH4TP REACH191_Declaration_with_Pb_Q8016LH4TP Yes
Contains
Q8016LH6 Altnstr 800V 16A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q8016LH6TP Altnstr 800V 16A 80-80-80 mA TO220 Iso RoHS No 03/18/2015 PbFree No 06/16/2015 CoC_RoHS9_Q8016LH6TP REACH197_Declaration_with_Pb_Q8016LH6TP Yes
09/21/2009
Contains
Q8016NH2RP Altnstr 800V 16A 10-10-10 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q8016NH2RP Yes
Q8016NH2TP Altnstr 800V 16A 10-10-10 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q8016NH2TP Yes
Q8016NH3RP Altnstr 800V 16A 20-20-20 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8016NH3TP Altnstr 800V 16A 20-20-20 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8016NH4TP Altnstr 800V 16A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8016NH4RP Altnstr 800V 16A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8016NH6TP Altnstr 800V 16A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8016NH6RP Altnstr 800V 16A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8016RH2 Altnstr 800V 16A 10-10-10 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8016RH3 Altnstr 800V 16A 20-20-20 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8016RH4 Altnstr 800V 16A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8016RH4TP Altnstr 800V 16A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q8016RH4TP Yes
IPC_Q8016RH4TP
Q8016RH6 Altnstr 800V 16A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8016RH6TP Altnstr 800V 16A 80-80-80 mA TO220 RoHS No 03/18/2015 PbFree No 06/16/2015 Yes
09/21/2009
QK015L5 Triac 1000V 15A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
QK015N5RP Triac 1000V 15A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK015N5TP Triac 1000V 15A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK015R5 Triac 1000V 15A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
QK016LH2 Altnstr 1000V 16A 10-10-10 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
QK016LH3 Altnstr 1000V 16A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
QK016LH4 Altnstr 1000V 16A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
QK016LH4TP Altnstr 1000V 16A 35-35-35 mA TO220 Iso RoHS No 03/18/2015 PbFree No 06/16/2015 Yes
09/21/2009
QK016LH6 Altnstr 1000V 16A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
QK016LH6TP Altnstr 1000V 16A 80-80-80 mA TO220 Iso RoHS No 01/01/1996 PbFree No 12/10/2019 CoC_RoHS9_QK016LH6TP REACH209_Declaration_Contain-_QK016LH6TP Yes
12/10/2019
Contains
QK016NH2TP Altnstr 1000V 16A 10-10-10 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK016NH2RP Altnstr 1000V 16A 10-10-10 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK016NH3TP Altnstr 1000V 16A 20-20-20 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK016NH3RP Altnstr 1000V 16A 20-20-20 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK016NH4RP Altnstr 1000V 16A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK016NH4TP Altnstr 1000V 16A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK016NH6RP Altnstr 1000V 16A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_QK016NH6RP REACH209_Declaration_Contain-_QK016NH6RP Yes
Contains
QK016NH6TP Altnstr 1000V 16A 80-80-80 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK016RH2 Altnstr 1000V 16A 10-10-10 mA TO220 RoHS No 01/01/1996 PbFree No Yes
QK016RH3 Altnstr 1000V 16A 20-20-20 mA TO220 RoHS No 01/01/1996 PbFree No Yes
QK016RH4 Altnstr 1000V 16A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No Yes
QK016RH6 Altnstr 1000V 16A 80-80-80 mA TO220 RoHS No 01/01/1996 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Qxx15xx/Qxx16xHx Series Datasheet

15 Amp and 16 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide