2N6504G - 2N650x Series

Series: 2N650x
Questions? Contact Littelfuse Support
Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls and power supply crowbar circuits.

Features:

  • Glass Passivated Junctions with Center Gate Fire for Greater Parameter Uniformity and Stability
  • Small, Rugged, Thermowatt Constructed for Low Thermal Resistance, High Heat Dissipation and Durability
  • Blocking Voltage to 800 Volts
  • 300 A Surge Current Capability
  • Device Marking: Logo, Device Type, e.g., 2N6504, Date Code
  • Pb-Free Packages are Available*
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
2N6504G THY T0220 25A 50V SCR RoHS No 09/20/2017 PbFree No 09/20/2017 CoC_RoHS9_2N6504G REACH_SVHC Declaration (Contain)_2N6504G Yes
09/20/2017
Contains IPC_2N6504G__ver2
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.